eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Visible and NIR Plate Beamsplitters

Visible and NIR Plate Beamsplitters

×
  • Many Beamsplitting Ratios Available
  • Visible and NIR Coating Options Offered
  • Multi-Layer AR Coated Second Surface
  • C-Mounted Plate Beamsplitters Also Available

TECHSPEC® Visible and NIR Plate Beamsplitters are ideal for dual magnification imaging systems and for combining low power laser beams. These beamsplitters offer the optimum combination of polished, high-quality optical-grade glass with minimum substrate thickness. The broadband dielectric coatings provide maximum throughput, are ideal for minimizing ghost images, and have much less energy loss than metallic coatings. TECHSPEC® Visible and NIR Plate Beamsplitters are coated on their back surfaces with a multi-layer anti-reflection (AR) coating, reducing back reflections to less than 1.0% for each wavelength range. Note that for easy identification, the coated side of the beamsplitter is marked with a black dot.  

Common Specifications

Note:
Beamsplitter-coated side is marked with a black dot
Clear Aperture (%):
>85
Construction:
Plate
Edges:
Cut with 0.25mm maximum edge chip
Parallelism (arcmin):
≤3
Angle of Incidence (°):
45
Substrate:
Surface Quality:
60-40

Products

Dia. (mm)  Dimensions (mm)   Substrate   Reflection/Transmission Ratio (R/T)   Wavelength Range (nm)   Thickness (mm)   Compare   Stock Number   Price  Buy
12.50 - N-BK7 20/80 400 - 700 3.00
12.50 - N-BK7 30/70 400 - 700 3.00
12.50 - N-BK7 40/60 400 - 700 3.00
12.50 - N-BK7 50/50 400 - 700 3.00
12.50 - N-BK7 60/40 400 - 700 3.00
12.50 - N-BK7 70/30 400 - 700 3.00
12.50 - N-BK7 80/20 400 - 700 3.00
- 12.5 x 17.5 N-BK7 20/80 400 - 700 3.00
- 12.5 x 17.5 N-BK7 30/70 400 - 700 3.00
- 12.5 x 17.5 N-BK7 40/60 400 - 700 3.00
- 12.5 x 17.5 N-BK7 50/50 400 - 700 3.00
- 12.5 x 17.5 N-BK7 60/40 400 - 700 3.00
- 12.5 x 17.5 N-BK7 70/30 400 - 700 3.00
- - N-BK7 80/20 400 - 700 3.00
25.00 - N-BK7 20/80 400 - 700 3.00
25.00 - N-BK7 30/70 400 - 700 3.00
25.00 - N-BK7 40/60 400 - 700 3.00
25.00 - N-BK7 50/50 400 - 700 3.00
25.00 - N-BK7 60/40 400 - 700 3.00
25.00 - N-BK7 70/30 400 - 700 3.00
25.00 - N-BK7 80/20 400 - 700 3.00
- 25.0 x 25.0 N-BK7 20/80 400 - 700 3.00
- 25.0 x 25.0 N-BK7 30/70 400 - 700 3.00
- 25.0 x 25.0 N-BK7 40/60 400 - 700 3.00
- 25.0 x 25.0 N-BK7 50/50 400 - 700 3.00
- 25.0 x 25.0 N-BK7 60/40 400 - 700 3.00
- 25.0 x 25.0 N-BK7 70/30 400 - 700 3.00
- 25.0 x 25.0 N-BK7 80/20 400 - 700 3.00
- 25.0 x 38.0 N-BK7 20/80 400 - 700 3.00
- 25.0 x 38.0 N-BK7 30/70 400 - 700 3.00
- 25.0 x 38.0 N-BK7 40/60 400 - 700 3.00
- 25.0 x 38.0 N-BK7 60/40 400 - 700 3.00
- 25.0 x 38.0 N-BK7 50/50 400 - 700 3.00
- 25.0 x 38.0 N-BK7 70/30 400 - 700 3.00
- 25.0 x 38.0 N-BK7 80/20 400 - 700 3.00
- 35.0 x 35.0 N-BK7 20/80 400 - 700 3.00
- 35.0 x 35.0 N-BK7 30/70 400 - 700 3.00
- 35.0 x 35.0 N-BK7 40/60 400 - 700 3.00
- 35.0 x 35.0 N-BK7 50/50 400 - 700 3.00
- 35.0 x 35.0 N-BK7 60/40 400 - 700 3.00
- 35.0 x 35.0 N-BK7 70/30 400 - 700 3.00
- 35.0 x 35.0 N-BK7 80/20 400 - 700 3.00
- 50.0 x 50.0 N-BK7 30/70 400 - 700 3.00
- 50.0 x 50.0 N-BK7 50/50 400 - 700 3.00
- 50.0 x 50.0 N-BK7 20/80 400 - 700 3.00
- 50.0 x 50.0 N-BK7 40/60 400 - 700 3.00
- 50.0 x 50.0 N-BK7 60/40 400 - 700 3.00
- 50.0 x 50.0 N-BK7 70/30 400 - 700 3.00
- 50.0 x 50.0 N-BK7 80/20 400 - 700 3.00
- 50.0 x 75.0 N-BK7 20/80 400 - 700 3.00
- 50.0 x 75.0 N-BK7 30/70 400 - 700 3.00
- 50.0 x 75.0 N-BK7 40/60 400 - 700 3.00
- 50.0 x 75.0 N-BK7 50/50 400 - 700 3.00
- 50.0 x 75.0 N-BK7 60/40 400 - 700 3.00
- 50.0 x 75.0 N-BK7 70/30 400 - 700 3.00
- 50.0 x 75.0 N-BK7 80/20 400 - 700 3.00
- 75.0 x 75.0 N-BK7 20/80 400 - 700 3.00
- 75.0 x 75.0 N-BK7 30/70 400 - 700 3.00
- 75.0 x 75.0 N-BK7 40/60 400 - 700 3.00
- 75.0 x 75.0 N-BK7 50/50 400 - 700 3.00
- 75.0 x 75.0 N-BK7 60/40 400 - 700 3.00
- 75.0 x 75.0 N-BK7 70/30 400 - 700 3.00
- 75.0 x 75.0 N-BK7 80/20 400 - 700 3.00
12.50 - N-BK7 20/80 700 - 1100 3.00
12.50 - N-BK7 30/70 700 - 1100 3.00
12.50 - N-BK7 40/60 700 - 1100 3.00
12.50 - N-BK7 50/50 700 - 1100 3.00
12.50 - N-BK7 60/40 700 - 1100 3.00
12.50 - N-BK7 70/30 700 - 1100 3.00
12.50 - N-BK7 80/20 700 - 1100 3.00
- 12.5 x 17.5 N-BK7 20/80 700 - 1100 3.00
- 12.5 x 17.5 N-BK7 30/70 700 - 1100 3.00
- 12.5 x 17.5 N-BK7 40/60 700 - 1100 3.00
- 12.5 x 17.5 N-BK7 50/50 700 - 1100 3.00
- 12.5 x 17.5 N-BK7 60/40 700 - 1100 3.00
- 12.5 x 17.5 N-BK7 70/30 700 - 1100 3.00
- 12.5 x 17.5 N-BK7 80/20 700 - 1100 3.00
25.00 - N-BK7 20/80 700 - 1100 3.00
25.00 - N-BK7 30/70 700 - 1100 3.00
25.00 - N-BK7 40/60 700 - 1100 3.00
25.00 - N-BK7 50/50 700 - 1100 3.00
25.00 - N-BK7 60/40 700 - 1100 3.00
25.00 - N-BK7 70/30 700 - 1100 3.00
25.00 - N-BK7 80/20 700 - 1100 3.00
- 25.0 x 25.0 N-BK7 20/80 700 - 1100 3.00
- 25.0 x 25.0 N-BK7 30/70 700 - 1100 3.00
- 25.0 x 25.0 N-BK7 40/60 700 - 1100 3.00
- 25.0 x 25.0 N-BK7 50/50 700 - 1100 3.00
- 25.0 x 25.0 N-BK7 60/40 700 - 1100 3.00
- 25.0 x 25.0 N-BK7 70/30 700 - 1100 3.00
- 25.0 x 25.0 N-BK7 80/20 700 - 1100 3.00
- 25.0 x 38.0 N-BK7 20/80 700 - 1100 3.00
- 25.0 x 38.0 N-BK7 30/70 700 - 1100 3.00
- 25.0 x 38.0 N-BK7 40/60 700 - 1100 3.00
- 25.0 x 38.0 N-BK7 50/50 700 - 1100 3.00
- 25.0 x 38.0 N-BK7 60/40 700 - 1100 3.00
- 25.0 x 38.0 N-BK7 70/30 700 - 1100 3.00
- 25.0 x 38.0 N-BK7 80/20 700 - 1100 3.00
- 25.2 x 35.6 N-BK7 50/50 700 - 1100 1.00
- 35.0 x 35.0 N-BK7 20/80 700 - 1100 3.00
- 35.0 x 35.0 N-BK7 30/70 700 - 1100 3.00
- 35.0 x 35.0 N-BK7 40/60 700 - 1100 3.00
- 35.0 x 35.0 N-BK7 50/50 700 - 1100 3.00
- 35.0 x 35.0 N-BK7 60/40 700 - 1100 3.00
- 35.0 x 35.0 N-BK7 70/30 700 - 1100 3.00
- 35.0 x 35.0 N-BK7 80/20 700 - 1100 3.00
- 50.0 x 50.0 N-BK7 30/70 700 - 1100 3.00
- 50.0 x 50.0 N-BK7 50/50 700 - 1100 3.00
- 50.0 x 50.0 N-BK7 20/80 700 - 1100 3.00
- 50.0 x 50.0 N-BK7 40/60 700 - 1100 3.00
- 50.0 x 50.0 N-BK7 60/40 700 - 1100 3.00
- 50.0 x 50.0 N-BK7 70/30 700 - 1100 3.00
- 50.0 x 50.0 N-BK7 80/20 700 - 1100 3.00
- 50.0 x 75.0 N-BK7 20/80 700 - 1100 3.00
- 50.0 x 75.0 N-BK7 30/70 700 - 1100 3.00
- 50.0 x 75.0 N-BK7 40/60 700 - 1100 3.00
- 50.0 x 75.0 N-BK7 50/50 700 - 1100 3.00
- 50.0 x 75.0 N-BK7 60/40 700 - 1100 3.00
- 50.0 x 75.0 N-BK7 70/30 700 - 1100 3.00
- 50.0 x 75.0 N-BK7 80/20 700 - 1100 3.00
- 75.0 x 75.0 N-BK7 20/80 700 - 1100 3.00
- 75.0 x 75.0 N-BK7 30/70 700 - 1100 3.00
- 75.0 x 75.0 N-BK7 40/60 700 - 1100 3.00
- 75.0 x 75.0 N-BK7 50/50 700 - 1100 3.00
- 75.0 x 75.0 N-BK7 60/40 700 - 1100 3.00
- 75.0 x 75.0 N-BK7 70/30 700 - 1100 3.00
- 75.0 x 75.0 N-BK7 80/20 700 - 1100 3.00
12.50 - N-BK7 30/70 400 - 700 1.00
- 12.5 x 17.5 N-BK7 30/70 400 - 700 1.00
25.00 - N-BK7 30/70 400 - 700 1.00
- 25.0 x 25.0 N-BK7 30/70 400 - 700 1.00
- 25.0 x 38.0 N-BK7 30/70 400 - 700 1.00
- 35.0 x 35.0 N-BK7 30/70 400 - 700 1.00
- 50.0 x 50.0 N-BK7 30/70 400 - 700 1.00
- 50.0 x 75.0 N-BK7 30/70 400 - 700 1.00
- 75.0 x 75.0 N-BK7 30/70 400 - 700 1.00
12.50 - N-BK7 50/50 400 - 700 1.00
- 12.5 x 17.5 N-BK7 50/50 400 - 700 1.00
25.00 - N-BK7 50/50 400 - 700 1.00
- 25.0 x 25.0 N-BK7 50/50 400 - 700 1.00
- 25.0 x 38.0 N-BK7 50/50 400 - 700 1.00
- 25.2 x 35.6 N-BK7 50/50 400 - 700 1.00
- 35.0 x 35.0 N-BK7 50/50 400 - 700 1.00
- 50.0 x 50.0 N-BK7 50/50 400 - 700 1.00
- 50.0 x 75.0 N-BK7 50/50 400 - 700 1.00
- 75.0 x 75.0 N-BK7 50/50 400 - 700 1.00
12.50 - N-BK7 70/30 400 - 700 1.00
- 12.5 x 17.5 N-BK7 70/30 400 - 700 1.00
25.00 - N-BK7 70/30 400 - 700 1.00
- 25.0 x 25.0 N-BK7 70/30 400 - 700 1.00
- 25.0 x 38.0 N-BK7 70/30 400 - 700 1.00
- 35.0 x 35.0 N-BK7 70/30 400 - 700 1.00
- 50.0 x 50.0 N-BK7 70/30 400 - 700 1.00
- 50.0 x 75.0 N-BK7 70/30 400 - 700 1.00
- 75.0 x 75.0 N-BK7 70/30 400 - 700 1.00

Technical Information

Accessories

Title CompareStock Number  Price Buy
Visible Plate Beamsplitter Kit, 25mm Diameter #83-388 ₹40,803   Request Quote
  • Contact Us
    ×
Near Infrared Plate Beamsplitter Kit, 25mm Diameter #83-956 ₹40,803   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin