eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

VariMagTL™ Telecentric Lenses

VariMagTL™ Telecentric Lenses

VariMagTL™ Telecentric Lenses VariMag™ Telecentric Lens 0.5X - 1.0X VariMagTL™ Telecentric Lens, #88-386 0.25X - 0.5X VariMagTL™ Telecentric Lens, #88-385 +2
×
  • Variable Magnification Telecentric Lens
  • Up to 5 MegaPixels, 3.45μm Pixel Size Sensors
  • 2/3", C-Mount Telecentric Lens
  • Magnification from 0.15X to 3X

TECHSPEC® VariMagTL™ Telecentric Lenses are designed for applications that may require constant adjustment of a system’s field of view. Each lens provides a range of magnifications that users can adjust or lock down with a set screw. With coverage for up to 2/3” format sensors, these telecentric lenses feature compact, C-mount compatible designs for easy system integration. TECHSPEC VariMagTL™ Telecentric Lenses also include an adjustable iris to control light throughput and improve image quality. These lenses are ideal for use in semiconductor or electronics inspection and factory automation applications.

These lenses won the Silver Level 2015 Innovators Award.

Note: Customized fixed versions are also available to meet volume requirements. Please contact technical support to discuss your specific requirements.

Common Specifications

Iris Option:
Variable
Resolution:
75 lp/mm @ >20%
Maximum Image Circle (mm):
11.00
Typical Telecentricity @ 588nm (°):
<0.1
Typical Distortion @ 588nm (%):
<0.1
Aperture (f/#):
f/6 - Closed
Maximum Sensor Format:
2/3"
Mount:
C-Mount

Products

PMAG Max. Sensor Format  FOV @ Max Sensor Format, H x V (mm)   Aperture (f/#)  WD (mm)  Style   Compare   Stock Number   Price  Buy
0.25X - 0.5X 2/3" 35.2 x 26.4 - 17.6 x 13.2 f/6 - Closed 100.1 - 145 Telecentric, Variable Magnification
0.5X - 1.0X 2/3" 17.6 x 13.2 - 8.8 x 6.6 f/6 - Closed 100 - 115 Telecentric, Variable Magnification
1.0X - 3.0X 2/3" 8.8 x 6.6 - 2.9 x 2.2 f/6 - Closed 50.3 - 71.6 Telecentric, Variable Magnification

Technical Information

0.25X - 0.5X Telecentric VariMagTL™ Lens (#88-385)
0.25X - 0.5X Telecentric VariMagTL™ Lens (#88-385)
0.5X - 1.0X Telecentric VariMagTL™ Lens (#88-386)
0.5X - 1.0X Telecentric VariMagTL™ Lens (#88-386)
1.0X - 3.0X Telecentric VariMagTL™ Lens (#88-387)
1.0X - 3.0X Telecentric VariMagTL™ Lens (#88-387)
 
0.25X -0.50X Telecentric Lens, #88-385
Magnification 0.25X 0.30X 0.35X 0.40X 0.45X 0.50X
Working Distance (mm)  145 124.5 112 104 100.2 100.1
Field of View (mm)*  35.2 29.3 25.1 22 19.6 17.6
0.5X - 1.0X Telecentric Lens, #88-386
Magnification 0.5X 0.6X 0.7X 0.8X 0.9X 1.0X
Working Distance (mm)  115 106 102 100 100 100
Field of View (mm)*  17.6 14.67 12.6 11 9.78 8.8
1.0X - 3.0X Telecentric Lens, #88-387
Magnification 1.0X 1.5X 2.0X 2.5X 3.0X  
Working Distance (mm)  71.6 61 55.6 52.4 50.3  
Field of View (mm)*  8.8 5.87 4.4 3.5 2.93  

Accessories

Title CompareStock Number  Price Buy
Replacement 2X - 3X Adapter for #88-387 #89-409 ₹3,480   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin