eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

VIS-NIR Coated Double-Convex (DCX) Lenses

×

TECHSPEC® VIS-NIR Coated Double-Convex (DCX) Lenses, also referred to as bi-convex lenses, have two positive, symmetrical faces with equal radii on both sides. These lenses are generally recommended for finite imaging applications with a conjugate ratio (ratio between object distance and image distance) between 0.2 and 5. At a conjugate ratio of 1, aberrations such as spherical aberration, chromatic aberration, coma, and distortion are minimized or cancelled due to the symmetric lens design. TECHSPEC® VIS-NIR Coated Double-Convex Lenses are available in a variety of substrates and coating options for the visible and NIR spectra.

Common Specifications

Bevel:
Protective bevel as needed
Coating:
VIS-NIR (400-1000nm)
Coating Specification:
Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870 nm
Ravg ≤1.25% @ 890 - 1000nm
Focal Length Tolerance (%):
±1
Wavelength Range (nm):
400 - 1000

Products

Dia. (mm) BFL (mm) EFL (mm)  Coating   Substrate   Compare   Stock Number   Price  Buy
3.00 2.21 3.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-SF5
3.00 3.78 4.50 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
3.00 5.37 6.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
3.00 8.46 9.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
4.50 3.70 4.50 VIS-NIR (400-1000nm)
Other Coating Options
×
N-LASF44
4.50 8.16 9.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
5.00 4.19 5.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-SF5
5.00 9.31 10.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
5.00 14.33 15.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
5.00 19.50 20.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
5.00 24.50 25.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
6.00 5.19 6.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-SF5
6.00 8.22 9.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
6.00 11.18 12.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
6.00 17.26 18.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
6.00 23.13 24.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
6.00 29.23 30.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
6.00 35.33 36.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
9.00 7.90 9.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-SF5
9.00 12.56 13.50 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
9.00 17.12 18.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
9.00 26.08 27.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
9.00 35.15 36.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
9.00 44.17 45.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
10.00 8.89 10.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-SF5
10.00 13.80 15.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
10.00 19.16 20.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
10.00 24.16 25.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
10.00 29.17 30.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
10.00 39.16 40.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
10.00 49.17 50.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
10.00 99.17 100.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
12.00 10.79 12.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-SF5
12.00 16.81 18.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
12.00 22.65 24.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
12.00 28.75 30.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
12.00 34.90 36.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
12.00 47.09 48.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
12.00 71.07 72.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
15.00 13.68 15.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-SF11
15.00 18.99 20.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-SF11
15.00 21.29 22.50 VIS-NIR (400-1000nm)
Other Coating Options
×
N-SF11
15.00 23.82 25.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
15.00 28.82 30.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
15.00 44.00 45.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
15.00 49.00 50.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
15.00 59.00 60.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
18.00 16.69 18.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-SF11
18.00 25.25 27.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
18.00 34.59 36.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
20.00 18.55 20.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-SF11
20.00 23.86 25.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-SF11
20.00 28.20 30.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
20.00 38.44 40.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
20.00 48.84 50.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
20.00 58.67 60.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
20.00 78.67 80.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
25.00 22.47 25.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-SF5
25.00 28.31 30.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-SF5
25.00 32.81 35.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
25.00 38.21 40.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
25.00 48.29 50.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
25.00 73.84 75.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
25.00 98.95 100.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
25.00 123.84 125.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
25.00 148.88 150.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
25.00 173.94 175.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
25.00 198.35 200.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
30.00 28.12 30.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-SF11
30.00 47.82 50.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
30.00 58.33 60.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
30.00 73.35 75.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
30.00 98.34 100.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
30.00 118.34 120.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
40.00 37.54 40.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-SF11
40.00 57.10 60.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
40.00 77.32 80.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
40.00 97.33 100.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
40.00 117.67 120.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
40.00 197.35 200.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
50.00 45.30 50.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-SF11
50.00 96.65 100.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
50.00 147.00 150.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
50.00 198.33 200.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7
50.00 248.37 250.00 VIS-NIR (400-1000nm)
Other Coating Options
×
N-BK7

Technical Information

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin