eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

VIS 0° Coated Achromatic Lenses

×
  • Designed for 0° Angle of Incidence
  • Less Than 0.4% Reflectance Per Surface from 425 - 675nm
  • MgF2 and VIS-NIR Coated Achromats Also Available

TECHSPEC® VIS 0° Coated Achromatic Lenses consist of two optical components cemented together to form an achromatic doublet. The doublet is computer optimized to correct for on-axis spherical and chromatic aberrations.  Achromatic lenses are best for applications involving multi-color (white light) imaging due to their specific doublet lens pairing that enables them to correct the color separation inherent in glass. TECHSPEC® VIS 0° Coated Achromatic Lenses provide optimized transmission for 425 – 675nm, reducing average reflection to 0.4%. MgF2 and VIS-NIR Coated Achromats are also available on our website. 

Common Specifications

Bevel:
Protective bevel as needed
Focal Length Specification Wavelength (nm):
587.6
Coating:
VIS 0° (425-675nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Wavelength Range (nm):
425 - 675

Products

Dia. (mm) EFL (mm) BFL (mm)  Substrate   Coating   Compare   Stock Number   Price  Buy
2.00 4.00 2.92 N-PSK53A / N-LASF9 VIS 0° (425-675nm)
Other Coating Options
×
2.00 9.00 8.00 N-PSK53A / N-LASF9 VIS 0° (425-675nm)
Other Coating Options
×
2.00 12.00 11.00 N-PSK53A / N-LASF9 VIS 0° (425-675nm)
3.00 4.50 2.99 N-LAK22 / N-SF6 VIS 0° (425-675nm)
Other Coating Options
×
3.00 6.00 4.33 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
3.00 9.00 7.79 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
3.00 12.00 10.77 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
4.00 6.00 3.92 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
4.00 8.00 6.69 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
4.00 10.00 8.40 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
4.00 12.00 10.70 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
5.00 7.50 5.01 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
5.00 10.00 8.56 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
5.00 12.50 10.89 N-SSK8 / N-SF56 VIS 0° (425-675nm)
Other Coating Options
×
5.00 15.00 13.64 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
5.00 20.00 18.60 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
6.25 7.50 4.45 N-BAF10 / N-SF57 VIS 0° (425-675nm)
Other Coating Options
×
6.25 10.00 7.83 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
6.25 12.50 10.36 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
6.25 15.00 12.73 N-SSK8 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
6.25 17.50 15.46 N-SSK8 / N-SF56 VIS 0° (425-675nm)
Other Coating Options
×
6.25 20.00 18.23 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
6.25 25.00 23.45 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
6.25 30.00 28.43 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
6.25 35.00 33.59 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
6.25 40.00 38.46 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
6.25 50.00 48.61 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
6.25 60.00 58.46 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
9.00 12.00 8.33 N-BAF10 / N-SF57 VIS 0° (425-675nm)
Other Coating Options
×
9.00 15.00 12.08 N-BAF10 / N-SF6 VIS 0° (425-675nm)
Other Coating Options
×
9.00 18.00 14.91 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
9.00 22.50 20.21 N-SSK8 / N-SF56 VIS 0° (425-675nm)
Other Coating Options
×
9.00 27.00 24.22 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
9.00 36.00 34.17 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
9.00 40.00 37.54 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
9.00 45.00 42.97 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
9.00 60.00 57.59 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
9.00 75.00 72.35 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
10.00 15.00 10.66 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
10.00 20.00 17.24 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
10.00 25.00 22.60 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
10.00 30.00 27.47 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
10.00 40.00 37.79 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
10.00 50.00 47.45 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
10.00 100.00 98.16 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
12.50 15.00 10.82 N-LAK22 / N-SF6 VIS 0° (425-675nm)
Other Coating Options
×
12.50 14.00 9.92 N-BAF10 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
12.50 17.50 13.59 N-BAF10 / N-SF57 VIS 0° (425-675nm)
Other Coating Options
×
12.50 20.00 16.45 S-BAH11 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
12.50 25.00 21.47 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
12.50 30.00 26.12 N-SSK8 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
12.50 35.00 32.50 N-SK11 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
12.50 40.00 37.54 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
12.50 45.00 42.52 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
12.50 50.00 47.61 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
12.50 60.00 57.59 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
12.50 75.00 72.35 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
12.50 80.00 78.40 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
12.50 90.00 88.47 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
12.50 100.00 97.92 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
12.70 15.00 10.56 N-BAF10 / N-SF57 VIS 0° (425-675nm)
Other Coating Options
×
12.70 19.10 15.38 N-BAF10 / N-SF6 VIS 0° (425-675nm)
Other Coating Options
×
12.70 25.40 22.45 N-SSK8 / N-SF56 VIS 0° (425-675nm)
Other Coating Options
×
12.70 31.75 28.83 N-SSK8 / N-SF56 VIS 0° (425-675nm)
Other Coating Options
×
12.70 38.10 35.57 N-SSK8 / N-SF56 VIS 0° (425-675nm)
Other Coating Options
×
12.70 44.45 41.98 N-BAK1 / N-SF8 VIS 0° (425-675nm)
Other Coating Options
×
12.70 50.80 48.86 N-BAK1 / N-SF15 VIS 0° (425-675nm)
Other Coating Options
×
12.70 125.00 121.95 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
15.00 20.00 15.34 N-BAF10 / N-SF57 VIS 0° (425-675nm)
Other Coating Options
×
15.00 25.00 20.98 S-BAH11 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
15.00 30.00 25.78 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
15.00 40.00 35.63 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
15.00 50.00 46.17 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
15.00 60.00 57.48 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
15.00 75.00 70.78 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
18.00 22.50 16.39 N-BAF10 / N-SF57 VIS 0° (425-675nm)
Other Coating Options
×
18.00 27.00 21.74 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
18.00 30.00 24.97 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
18.00 35.00 30.72 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
18.00 40.00 35.63 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
18.00 50.00 45.24 N-SSK8 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
18.00 60.00 56.79 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
18.00 75.00 72.15 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
18.00 80.00 76.52 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
18.00 125.00 121.95 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
20.00 25.00 18.71 N-BAF10 / N-SF6 VIS 0° (425-675nm)
Other Coating Options
×
20.00 30.00 24.70 S-BAH11 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
20.00 35.00 29.90 S-BAH11 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
20.00 40.00 34.40 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
20.00 50.00 46.93 N-SSK8 / N-SF56 VIS 0° (425-675nm)
Other Coating Options
×
20.00 60.00 56.51 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
20.00 80.00 77.26 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
25.00 30.00 22.23 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
25.00 35.00 27.55 S-BAH11 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
25.00 40.00 33.26 S-BAH11 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
25.00 45.00 39.28 N-SK11 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
25.00 50.00 43.53 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
25.00 60.00 52.23 N-SSK8 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
25.00 75.00 70.39 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
25.00 85.00 81.21 N-SK11 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
25.00 100.00 95.92 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
25.00 125.00 120.89 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
25.00 150.00 146.10 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
25.00 160.00 157.87 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
25.00 175.00 170.84 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
25.00 200.00 194.14 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
25.00 225.00 222.69 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
25.00 250.00 246.63 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
25.00 275.00 271.60 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
25.00 300.00 297.73 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
25.00 400.00 397.84 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
25.00 500.00 497.57 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
25.00 750.00 746.47 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
25.40 38.10 30.77 N-BAF10 / N-SF6 VIS 0° (425-675nm)
Other Coating Options
×
25.40 50.80 44.90 N-SSK8 / N-SF56 VIS 0° (425-675nm)
Other Coating Options
×
25.40 63.50 57.67 N-SSK8 / N-SF56 VIS 0° (425-675nm)
Other Coating Options
×
25.40 76.20 71.14 N-SSK8 / N-SF56 VIS 0° (425-675nm)
Other Coating Options
×
25.40 88.90 83.96 N-BAK1 / N-SF8 VIS 0° (425-675nm)
Other Coating Options
×
25.40 101.60 97.72 N-BAK1 / N-SF15 VIS 0° (425-675nm)
Other Coating Options
×
30.00 40.00 31.14 N-BAF10 / N-SF57 VIS 0° (425-675nm)
Other Coating Options
×
30.00 50.00 42.57 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
30.00 60.00 52.50 N-SSK8 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
30.00 75.00 67.44 N-SSK8 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
30.00 100.00 94.54 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
30.00 125.00 121.32 N-SK11 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
30.00 150.00 144.63 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
30.00 200.00 196.57 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
40.00 50.00 34.46 N-SK11 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
40.00 60.00 50.29 N-SK11 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
40.00 80.00 70.75 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
40.00 100.00 91.24 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
40.00 120.00 111.00 N-SSK8 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
40.00 160.00 154.10 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
40.00 200.00 194.21 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
40.00 250.00 244.32 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
40.00 300.00 293.63 N-BAK4 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
40.00 400.00 394.33 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
40.00 450.00 445.69 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
40.00 500.00 495.60 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
40.00 750.00 744.37 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
50.00 75.00 61.17 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
50.00 100.00 89.94 N-BAF10 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
50.00 150.00 143.17 N-BAK4 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
50.00 200.00 194.45 N-BAK4 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
50.00 250.00 243.41 N-BAK4 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
50.00 300.00 292.91 N-BAK4 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
50.00 350.00 344.32 N-BAK4 / N-SF10 VIS 0° (425-675nm)
Other Coating Options
×
50.00 500.00 494.50 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
75.00 100.00 78.32 N-BAF10 / N-SF57 VIS 0° (425-675nm)
Other Coating Options
×
75.00 150.00 126.46 N-BAF10 / N-SF57 VIS 0° (425-675nm)
Other Coating Options
×
75.00 200.00 187.69 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
75.00 300.00 290.62 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
75.00 400.00 392.1 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×
30.00 300.00 296.85 N-BK7 / N-SF5 VIS 0° (425-675nm)
Other Coating Options
×

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin