eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Ultrafast Thin Film Polarizers

TECHSPEC® Ultrafast Thin Film Polarizers

TECHSPEC® Ultrafast Thin Film Polarizers

×
  • Ideal for Ti:sapphire and Yb:doped Ultrafast Lasers
  • Optimized for Separation of S and P Polarizations at 45° AOI
  • High Extinction Ratio of 1000:1 @ DWL

Common Specifications

Thickness (mm):
3.00 ±0.10
Parallelism (arcmin):
<3
Clear Aperture (%):
85
Angle of Incidence (°):
45 ±1
Coating:
Thin Film Dielectric
Extinction Ratio:
1000:1
Substrate:
Fused Silica (Corning 7980)
Surface Quality:
10-5
Transmitted Wavefront, P-V:
λ/10 @ 633nm

Products

DWL (nm)  Extinction Ratio   Surface Quality  Dia. (mm) CA (%)  Thickness (mm)   Compare   Stock Number   Price  Buy
800 1000:1 10-5 12.70 85 3.00
1030 1000:1 10-5 12.70 85 3.00
800 1000:1 10-5 25.40 85 3.00
1030 1000:1 10-5 25.40 85 3.00

Product Details

TECHSPEC® Ultrafast Thin Film Polarizers utilize thin film coating technology to achieve optimal performance at 800 and 1030nm. The ion beam sputtering (IBS) coating on these polarizers provides >99.8% reflectance of the s-polarization and >98% transmission of the p-polarization at a 45° angle of incidence. TECHSPEC Ultrafast Thin Film Polarizers are ideal to use with ultrafast laser sources such as Ti:sapphire and Yb:doped lasers. Please contact us if your application requires an Ultrafast Thin Film Polarizer with a custom size or coating specifications.

Note: The arrow on the edge of these optics points towards the thin film polarizer coating.

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin