eo_logo
 
Product added to cart

UV, VIS-NIR, and NIR High Contrast Polarizers

×
  • Multiple Wavelength Ranges for UV, VIS and NIR
  • >100,000:1 Contrast Ratios Available
  • Ideal for Use in Harsh Environments

UV, VIS-NIR, and NIR High Contrast Polarizers offer both versatility and performance over a wide range of wavelengths. These polarizers contain uniformly stretched silver nano-particles in a 220 ±25μm thick soda-lime glass laminated on a thicker soda-lime substrate for increased durability. UV, VIS-NIR, and NIR High Contrast Polarizers are ideal for harsh environments, can withstand up to 120°C, are resistant to UV-radiation and chemicals, and can be safely used in humid environments.

Common Specifications

Thickness (mm):
2.00
Thickness Tolerance (mm):
±0.2
Dimensional Tolerance (mm):
+0.0/-0.2
Construction:
Nanoparticle
Clear Aperture (%):
90
Angle of Incidence (°):
±20
Extinction Ratio:
100,000:1
Substrate:
Soda Lime Float Glass
Transmitted Wavefront, P-V:
< λ/4
Beam Deviation (arcmin):
<1
Polarization Axis Mark (%):
±2

Products

 Extinction Ratio  CA (mm)  Wavelength Range (nm)   Surface Quality  Dia. (mm) CA (%)  Compare   Stock Number   Price  Buy
100,000:1 11.25 365 - 395 - 12.50 90
100,000:1 22.50 365 - 395 - 25.00 90
100,000:1 11.25 600 - 1000 40-20 12.50 90
100,000:1 22.50 600 - 1000 40-20 25.00 90
100,000:1 11.25 650 - 1700 - 12.50 90
100,000:1 22.50 650 - 1700 - 25.00 90

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin