eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

UV Plate Beamsplitters

TECHSPEC® UV Plate Beamsplitters

×
  • Multiple Transmission/Reflection Ratios Available
  • BBAR Coated Second Surface
  • Fused Silica Substrate

TECHSPEC® UV Plate Beamsplitters offer optimum performance in the 250-450nm spectral range and feature low absorption and negligible ghost reflections. The precision fused silica substrate has been designed to minimize the additional optical path length a beamsplitter adds to an imaging or photonic system. Available in multiple transmission/reflection ratios, TECHSPEC® UV Plate Beamsplitters are ideal for fluorescence imaging, biomedical and pharmaceutical applications, forensics, and spectroscopy. All coatings are designed for 45° AOI and random polarization.

Common Specifications

Clear Aperture (%):
>85
Construction:
Plate
Parallelism (arcmin):
<5
Angle of Incidence (°):
45
Substrate:
Fused Silica (Corning 7980)
Surface Flatness (P-V):
Surface Quality:
60-40
Wavelength Range (nm):
250 - 450

Products

Dia. (mm)  Dimensions (mm)   Substrate   Reflection/Transmission Ratio (R/T)   Wavelength Range (nm)   Thickness (mm)   Compare   Stock Number   Price  Buy
10.00 - Fused Silica 30/70 250 - 450 1.00
12.50 - Fused Silica 30/70 250 - 450 2.00
- 12.5 x 12.5 Fused Silica 30/70 250 - 450 2.00
20.00 - Fused Silica 30/70 250 - 450 2.00
25.00 - Fused Silica 30/70 250 - 450 2.00
- 25.0 x 25.0 Fused Silica 30/70 250 - 450 2.00
30.00 - Fused Silica 30/70 250 - 450 3.00
40.00 - Fused Silica 30/70 250 - 450 4.00
50.00 - Fused Silica 30/70 250 - 450 4.00
- 50.0 x 50.0 Fused Silica 30/70 250 - 450 4.00
10.00 - Fused Silica 50/50 250 - 450 1.00
12.50 - Fused Silica 50/50 250 - 450 2.00
- 12.5 x 12.5 Fused Silica 50/50 250 - 450 2.00
- 12.50 x 17.50 Fused Silica 50/50 250 - 450 2.00
20.00 - Fused Silica 50/50 250 - 450 2.00
25.00 - Fused Silica 50/50 250 - 450 2.00
- 25.0 x 25.0 Fused Silica 50/50 250 - 450 2.00
- 25.00 x 35.00 Fused Silica 50/50 250 - 450 3.00
30.00 - Fused Silica 50/50 250 - 450 3.00
40.00 - Fused Silica 50/50 250 - 450 4.00
50.00 - Fused Silica 50/50 250 - 450 4.00
- 35.00 x 50.00 Fused Silica 50/50 250 - 450 4.00
- 50.0 x 50.0 Fused Silica 50/50 250 - 450 4.00
10.00 - Fused Silica 70/30 250 - 450 1.00
12.50 - Fused Silica 70/30 250 - 450 2.00
- 12.5 x 12.5 Fused Silica 70/30 250 - 450 2.00
20.00 - Fused Silica 70/30 250 - 450 2.00
25.00 - Fused Silica 70/30 250 - 450 2.00
30.00 - Fused Silica 70/30 250 - 450 3.00
40.00 - Fused Silica 70/30 250 - 450 4.00
50.00 - Fused Silica 70/30 250 - 450 4.00
- 50.0 x 50.0 Fused Silica 70/30 250 - 450 4.00

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin