eo_logo
 
Product added to cart

UV Fused Silica Ground Glass Diffusers

×
  • Even, Diffuse Surface
  • Ideal for Applications Utilizing UV Wavelengths
  • Low Scatter Loss
  • Float Glass Substrates Also Available

UV Fused Silica Ground Glass Diffusers are comprised of high tolerance, quality ground glass, making them ideal for a variety of industrial applications. A 220-grit sandblast is used to create a diffuse surface on the UV fused silica substrate of these optical diffusers. Undergoing two orthogonal passes during this sandblast process yields an even diffusion across the surface. The scattering is a compromise of low scatter loss and medium diffusion. UV Fused Silica Ground Glass Diffusers are typically applied for use in screens, illuminator diffusion, and targets.

Common Specifications

Grit:
220
Thickness (mm):
1.60
Substrate:
Fused Silica (Corning 7980)
Wavelength Range (nm):
200 - 2200

Products

Dia. (mm)  Dimensions (mm)   Grit   Thickness (mm)   Compare   Stock Number   Price  Buy
5.00 - 220 1.60
6.00 - 220 1.60
- 10.00 x 10.00 220 1.60
10.00 - 220 1.60
12.50 - 220 1.60
- 12.50 x 12.50 220 1.60
15.00 - 220 1.60
20.00 - 220 1.60
25.00 - 220 1.60
- 25.00 x 25.00 220 1.60
50.00 - 220 1.60
- 50.00 x 50.00 220 1.60

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin