eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

UCf Objectives

×
  • Compact Finite Conjugate Objectives
  • Mount Directly to a C-Mount Camera
  • Near Diffraction Limited performance

TECHSPEC® UCf Objective Series are compact objectives that are finite conjugate by design, but achieve similar imaging performance of infinity corrected objectives and do not require a secondary tube lens to generate an image on the sensor. Available at 2X, 4X, 5X, 10X, 15X, and 20X magnifications. These objectives mount directly to a C-mount camera without additional extension tubes.

Common Specifications

Manufacturer:
Edmund Optics®
Wavelength Range (nm):
400 - 700
Field Number (mm):
17.6
Maximum Sensor Format:
1.1"
Mounting Threads:
C-Mount

Products

 Magnification  NA WD (mm)  Compare   Stock Number   Price  Buy
2X 0.15 11.3
2X 0.13 9.9
4X 0.17 9.3
5X 0.17 8.9
10X 0.18 8.1
15X 0.19 7.8
20X 0.19 7.7
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin