eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

TitanTL® Telecentric Lenses

TECHSPEC® TitanTL® Telecentric Lenses

TECHSPEC® TitanTL® Telecentric Lenses

TECHSPEC® TitanTL® Telecentric Lenses
×
  • Large Field of View Telecentric Lens
  • Up to 31.4 MegaPixels, 3.45μm Pixel Size Sensors
  • Full Frame (35mm), C-Mount, T-Mount, M58-Mount, F-Mount Telecentric Lens
  • Magnification from 0.037X to 0.377X

TECHSPEC® TitanTL® Telecentric Lenses are designed for machine vision systems and metrology applications that require a large field of view. These lenses feature large maximum sensor formats, a variety of working distance and magnification options, and a rear filter holder on the back of the lenses to allow for easy filter integration. On our 118mm, 182mm and 242mm FOV versions, the integrated mounting flange allows for ease of securing each lens without requiring an additional mount and provides an easy to locate reference plane. TECHSPEC® TitanTL® Telecentric Lenses contain shims that provide adjustment for variation in camera sensor location, an adjustable iris and a 3 set screw lens mount for simple rotational alignment to the camera. Typical applications include automotive and electronic inspection, measurement and gauging applications.

These lenses won the Silver Level 2017 Innovators Award.

Note: Detailed inspection reports included with each lens.

Common Specifications

Note:
TitanTL®
Iris Option:
Variable
Coating:
λ/4 MgF2

Products

PMAG Max. Sensor Format  FOV @ Max Sensor Format, H x V (mm)   Aperture (f/#)  WD (mm)  Mount   Compare   Stock Number   Price  Buy
0.151X 1/1.8" 47.7 x 35.8 f/8 - f/16 111 C-Mount
0.077X 1/1.8" 93.5 x 70.1 f/8 - f/16 224 C-Mount
0.050X 1/1.8" 144.0 x 108.0 f/8 - f/16 287 C-Mount
0.037X 1/1.8" 194.6 x 145.9 f/8 - f/16 379 C-Mount
0.184X 2/3" 47.8 x 35.9 f/8 - f/22 110 C-Mount
0.093X 2/3" 94.6 x 71.0 f/8 - f/22 222 C-Mount
0.060X 2/3" 146.7 x 110.0 f/8 - f/22 284 C-Mount
0.045X 2/3" 195.6 x 146.7 f/8 - f/22 374 C-Mount
0.268X 1" 47.8 x 35.8 f/11 - f/22 110 C-Mount
0.136X 1" 94.1 x 70.6 f/11 - f/22 223 C-Mount
0.088X 1" 145.4 x 109.1 f/11 - f/22 286 C-Mount
0.066X 1" 193.9 x 145.4 f/11 - f/22 377 C-Mount
0.377X 4/3" 47.7 x 35.8 f/11 - f/22 110 C-Mount
0.191X 4/3" 94.2 x 70.7 f/11 - f/22 221 C-Mount
0.124X 4/3" 145.2 x 108.9 f/11 - f/22 284 C-Mount
0.093X 4/3" 193.5 x 145.2 f/11 - f/22 374 C-Mount
0.179X 35mm 201.6 x 134.4 f/16 351 F-Mount
0.179X APS-H 163.1 x 112.8 f/16 351 M42 x 1.0
0.179X 35mm 201.6 x 134.4 f/16 351 M58 x 0.75
0.238X 35mm 151.3 x 100.9 f/16 267 F-Mount
0.238X APS-H 122.7 x 84.9 f/16 267 M42 x 1.0
0.238X 35mm 151.3 x 100.9 f/16 267 M58 x 0.75
0.368X 35mm 97.9 x 65.3 f/16 169 F-Mount
0.368X APS-H 79.3 x 54.9 f/16 169 M42 x 1.0
0.368X 35mm 97.9 x 65.3 f/16 169 M58 x 0.75

Technical Information

Accessories

Title CompareStock Number  Price Buy
Mounting Clamp, 79mm Inner Diameter #56-026 ₹13,277   Request Quote
  • 10 to 12 days
    ×
Mounting Clamp, 180mm Bolt Circle Diameter #28-640 New ₹74,250   Request Quote
  • 10 to 12 days
    ×
Mounting Clamp, 240mm Bolt Circle Diameter #28-641 New ₹93,150   Request Quote
  • 10 to 12 days
    ×
Mounting Clamp, 280mm Bolt Circle Diameter #28-642 New ₹1,21,500   Request Quote
  • Contact Us
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin