eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Thin Nd:YAG Laser Line Beam Samplers

TECHSPEC® Thin Nd:YAG Laser Line Beam Samplers

TECHSPEC® Thin Nd:YAG Laser Line Beam Samplers

×
  • Thin 1mm Design for Space and Weight Constrained Applications
  • Uncoated First Surface Provides Fresnel Reflection
  • AR Coated Second Surface Provides High Transmission
  • High Laser Damage Threshold to Prevent Laser Ablation

TECHSPEC® Thin Nd:YAG Laser Line Beam Samplers are designed to isolate a small portion of incident beams via Fresnel reflection and anti-reflection properties for beam monitoring purposes. These beam samplers are designed with a 1mm thickness to facilitate applications where space and weight constraints are critical. Additionally, an anti-reflection (AR) coating with a high damage threshold on surface two maximizes transmission and reduces ghost reflections. These second surface coated beam samplers are available in laser line coatings including 266nm, 355nm, 532nm, and 1064nm wavelengths. TECHSPEC® Thin Nd:YAG Laser Line Beam Samplers feature a UV Fused Silica substrate which provides excellent transmission from the UV to the IR and a low coefficient of thermal expansion. These beam samplers are ideal for applications where monitoring beam power, wavefront distortion, and optical losses are required.

Note: TECHSPEC® Thin Nd:YAG Laser Line Beam Samplers can be used with Laser Measurement products to monitor beam properties, such as beam power and beam profile, in real time.

Common Specifications

Thickness (mm):
1.00 ±0.10
Clear Aperture (%):
90
Parallelism (arcmin):
<0.50
Angle of Incidence (°):
0 ±5
Substrate:
Fused Silica (Corning 7980)
Index of Refraction (nd):
1.458
Surface Quality:
20-10
Transmitted Wavefront Distortion:
0.167 @ 632.8nm

Products

Dia. (mm)  Coating   Coating Specification  DWL (nm)  Surface Flatness (P-V)   Compare   Stock Number   Price  Buy
12.70 Laser V-Coat (266nm) Rabs <0.25% @ 266nm @ 0 ±5° AOI 266 -
12.70 Laser V-Coat (355nm) Rabs <0.25% @ 355nm @ 0 ±5° AOI 355 -
12.70 Laser V-Coat (532nm) Rabs <0.25% @ 532nm @ 0 ±5° AOI 532 -
12.70 Laser V-Coat (1064nm) Rabs <0.25% @ 1064nm @ 0 ±5° AOI 1064 -
25.40 Laser V-Coat (266nm) Rabs <0.25% @ 266nm @ 0 ±5° AOI 266 -
25.40 Laser V-Coat (355nm) Rabs <0.25% @ 355nm @ 0 ±5° AOI 355 -
25.40 Laser V-Coat (532nm) Rabs <0.25% @ 532nm @ 0 ±5° AOI 532 -
25.40 Laser V-Coat (1064nm) Rabs <0.25% @ 1064nm @ 0 ±5° AOI 1064 -

Technical Information

Laser Line Beam Sampler
Laser Line Beam Sampler

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin