eo_logo
 
Product added to cart

TFL Mount Camera Lens Spacers

5mm TFL Mount Camera Lens Spacer

5mm TFL Mount Camera Lens Spacer

5mm TFL Mount Camera Lens Spacer 10mm TFL Mount Camera Lens Spacer
×

TFL Mount Camera Lens Spacers are used to reduce the minimum working distance and increase the magnification of lenses that have a TFL Mount. This enables these lenses to be used in applications where the required working distances are shorter and field of views are smaller. TFL Mount Camera Lens Spacers are M35 x 0.75 threaded on both ends, allowing for multiple spacers to be paired together until the desired working distance is achieved. These lens spacers are compatible with our TECHSPEC® CA Series Fixed Focal Length Lenses and any TFL Mount cameras.

Common Specifications

Outer Diameter (mm):
45.0
Mounting Threads:
TFL Mount

Products

 Title   Compare   Stock Number   Price  Buy
5mm TFL Mount Camera Lens Spacer
10mm TFL Mount Camera Lens Spacer
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin