eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

SilverTL™ SWIR Telecentric Lenses

TECHSPEC® SilverTL™ SWIR Telecentric Lenses

TECHSPEC® SilverTL™ SWIR Telecentric Lenses

×
  • High Resolution f/6 Bi-Telecentric Lenses with Inline Illumination Options
  • Up to 7.5 MegaPixels, 2.8μm Pixel Size Sensors
  • Eliminate Parallax Error in Measurement Applications
  • SWIR Coated Lenses for 900-1700nm Wavelength Range

TECHSPEC® SilverTL™ Telecentric Lenses are designed with broadband AR coatings optimized for a 900 – 1700nm wavelength range. These lenses combine high quality optics with a simplified non-focusing mechanical design and adjustable iris with a locking set screw. For optimum resolution and performance at the application’s target spectral range, SWIR Machine Vision filters and SWIR LED illumination are recommended. TECHSPEC® SilverTL™ Telecentric Lenses feature a standard front filter thread for use with color filters, polarizers, protective windows, and illumination adapters for LED or fiber-optic ring lights. These lenses are ideal for semi-conductor measuring and both on-line and off-line machine vision production applications that require precise measurements.

Note: Mounting brackets are available that fit the 30mm diameter mounting surface.

Common Specifications

Iris Option:
Variable
Construction:
Anodized Aluminum
Wavelength Range (nm):
900 - 1700
Aperture (f/#):
f/6 - f/22
Coating:
900 - 1700nm BBAR
Mount:
C-Mount

Products

PMAG Max. Sensor Format  FOV @ Max Sensor Format, H x V (mm)   Style  WD (mm)  Compare   Stock Number   Price  Buy
0.16X 1/2" 40.0 x 30.0 - 177.00
0.2X 1/1.8" 36.0 x 27.0 - 164.00
0.25X 1/2" 28.8 x 21.6 - 160.00
0.3X 1/2" 21.3 x 16.0 - 139.00
0.4X 1/1.8" 18.0 x 13.5 - 103.00
0.5X 1/1.8" 14.4 x 10.8 - 120.00
0.5X 1/1.8" 14.4 x 10.8 In-Line Illumination 120.00
2X 2/3" 4.4 x 3.3 - 75.00

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin