eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Double-Sided Aspheric Lenses

×
  • Designed for 1X Magnification
  • Ideal for Finite Conjugate Applications
  • 10 to 50mm Diameter Options

TECHSPEC® Double-Sided Aspheric Lenses are ideal for 1:1 imaging applications. Featuring high numerical apertures with an f/# of 1.0, these lenses are excellent for light collection and are available in 10 to 50mm diameters. These double-convex lenses, also known as bi-convex lenses, can be used to reduce the number of optical elements in a system while providing superior performance. TECHSPEC® Double-Sided Aspheric Lenses are optimized for 1X magnification, however the aspheric design accommodates up to 4X magnification with excellent performance.

Common Specifications

Centering (arcmin):
<3
Edge Thickness ET (mm):
5
Bevel:
None
Substrate:
Aspheric Design Wavelength (nm):
587.6
Asphere Figure Error, RMS @ 632.8nm:
0.4λ RMS and 2λ PV
Coating:
Uncoated
Surface Quality:
40-20
f/#:
1.00
Wavelength Range (nm):
330 - 2400

Products

Dia. (mm) EFL (mm)  Coating   Compare   Stock Number   Price  Buy
10.00 10.00 Uncoated
12.50 12.50 Uncoated
25.00 25.00 Uncoated
50.00 50.00 Uncoated

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin