eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Steinheil Triplet Achromatic Lenses

×

TECHSPEC® Steinheil Triplet Achromatic Lenses are designed for 1:1 conjugate ratios and utilize symmetry to correct for aberrations. Steinheils are made from a low index center element cemented between two identical high index outer elements. Each lens is edged down to f-numbers with reasonable aberration correction at increased fields. TECHSPEC® Steinheil Triplet Achromatic Lenses feature small diameters that allow for mounting in smaller spaces compared to traditional Steinheil lens designs. Steinheil Triplets are ideal for use in relay systems.

Common Specifications

Centering (arcmin):
<3
Bevel:
Protective bevel as needed
Focal Length Tolerance (%):
±1
Focal Length Specification Wavelength (nm):
587.6
Surface Quality:
40-20
f/#:
2.00
Numerical Aperture NA:
0.25
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Wavelength Range (nm):
400 - 700

Products

Dia. (mm) EFL (mm) BFL (mm) CT (mm)  Substrate   Coating   Compare   Stock Number   Price  Buy
6.25 12.50 8.94 9.00 N-BASF64 / N-BK7 / N-BASF64 MgF2 (400-700nm)
9.00 18.00 12.85 12.96 N-BASF64 / N-BK7 / N-BASF64 MgF2 (400-700nm)
12.50 25.00 17.82 18.00 N-BASF64 / N-BK7 / N-BASF64 MgF2 (400-700nm)
25.00 50.00 40.60 25.80 N-LASF45 / N-BK7 / N-LASF45 MgF2 (400-700nm)

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin