Stainless Steel Series Iris Diaphragms are designed with stainless steel lever pins and leaves within a blackened brass housing; these units will not rust or corrode under unstable environmental conditions. These diaphragms offer exceptionally smooth operation over the approximately 90° lever travel, from maximum to minimum aperture. Mounted versions of these diaphragms feature both a Metric and English tapped hole for easy post mounting. These diaphragms are offered with maximum apertures of 8 – 75mm, and with outer diameters ranging from 14.8 to 100mm. Stainless Steel Series Iris Diaphragms are ideal for dynamic control of beam width and light throughput in optical systems where environmental factors are a concern.
For specific OEM application assistance, please contact our Applications Engineering Department.
Note: Iris Diaphragm Mounts sold separately.
Dimensions given for unmounted irises | |||||
Outside Diameter A | Maximum Aperture B | Minimum Aperture C | Thickness D | Stock No. | |
Unmounted | Mounted | ||||
14.8 | 8.0 | 0.8 | 4.5 | #62-650 | — |
19.8 | 12.0 | 0.9 | 5.0 | #53-910 | #62-657 |
24.0 | 15.0 | 0.9 | 5.0 | #64-501 | — |
28.0 | 18.0 | 0.9 | 5.0 | #62-651 | — |
30.0 | 20.0 | 0.9 | 5.5 | #64-502 | — |
33.0 | 22.0 | 0.9 | 5.5 | #64-503 | — |
37.0 | 25.0 | 0.9 | 5.5 | #53-911 | #62-658 |
40.0 | 28.0 | 1.3 | 5.5 | #64-504 | — |
50.0 | 36.0 | 1.6 | 6.0 | #64-505 | — |
53.0 | 37.0 | 1.6 | 6.0 | #53-912 | #62-659 |
70.0 | 50.0 | 2.8 | 7.5 | #53-913 | #62-660 |
100.0 | 75.0 | 5.5 | 9.0 | #62-652 | — |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act