eo_logo
 
Product added to cart

Solid State UV Flood Light Systems

Solid State UV Flood Light Systems

×
  • Large, Uniform UV Light Output
  • 380nm Center Wavelength
  • Up to 0.8W/cm2 UV Irradiance

Solid State UV Flood Light Systems produce a large, uniform output beam of UV light centered at 380nm. These systems consist of a controller box with a built-in timer for automated curing and a handheld UV flood light with an on-off switch. The controller box features integrated heat sinks and a cooling fan, allowing for continuous operation without a change in UV intensity. Solid State UV Flood Light Systems are ideal for UV curing applications, especially those with either large components or multiple small components to cure.

Common Specifications

Operating Lifetime (hours):
>20,000
Dimensions (mm):
UV Curing Head: 55 x 52 x 148
Control Box: 160 x 150 x 80
Wavelength (nm):
380.00 ±5
Beam Size (mm):
50 x 50mm (30mm WD)
100 x 100mm (100mm WD)
Working Distance (mm):
30 - 100
Irradiance (W/cm2):
0.8
Power Requirement:
AC 100 - 240V

Products

 Title   Compare   Stock Number   Price  Buy
Solid State UV Flood Light Systems

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin