eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

Single Surface Optical Flats

×
  • Sizes Ranging from ½" Diameter to 14" Diameter
  • Each λ/20 Flat 76.2mm and Larger Includes a Certificate of Calibration
  • Available with Standard Metallic Mirror Coatings: λ/10 and λ/20 Mirrors

TECHSPEC® Single Surface Optical Flats are used as a reference (test plate) against which the flatness of an unknown surface may be compared. Each piece is precision polished by our master opticians and tested on a Zygo interferometer to insure the surface flatness. The secondary surfaces of our single surface flats are pitch polished to window quality for viewing the interference pattern. TECHSPEC Single Surface Optical Flats ship in a durable storage case for permanent protection. λ/20 flats that are 76.2mm or larger also include a certificate of calibration. 

Common Specifications

Coating:
Uncoated
Surface Quality:
60-40

Products

 Surface Flatness (P-V)  Dia. (mm)  Thickness (mm)   Substrate   Compare   Stock Number   Price  Buy
λ/20 12.70 3.20 Fused Silica
λ/20 12.70 3.20 ZERODUR®
λ/10 12.70 3.20 Fused Silica
λ/10 12.70 3.20 ZERODUR®
λ/20 25.40 12.70 Fused Silica
λ/20 25.40 12.70 ZERODUR®
λ/10 25.40 12.70 Fused Silica
λ/10 25.40 12.70 ZERODUR®
λ/20 50.80 12.70 Fused Silica
λ/20 50.80 12.70 ZERODUR®
λ/10 50.80 12.70 Fused Silica
λ/10 50.80 12.70 ZERODUR®
λ/20 76.20 19.05 Fused Silica
λ/20 76.20 19.05 ZERODUR®
λ/10 76.20 19.05 Fused Silica
λ/10 76.20 19.05 ZERODUR®
λ/20 101.60 19.05 Fused Silica
λ/20 101.60 19.05 ZERODUR®
λ/10 101.60 19.05 Fused Silica
λ/10 101.60 19.05 ZERODUR®
λ/10 127.00 25.40 Fused Silica (Corning 7980)
λ/20 127.00 25.40 Fused Silica (Corning 7980)
λ/20 152.40 25.40 Fused Silica
λ/20 152.40 25.40 ZERODUR®
λ/10 152.40 25.40 Fused Silica
λ/10 152.40 25.40 ZERODUR®
λ/20 203.20 38.10 Fused Silica
λ/20 203.20 38.10 ZERODUR®
λ/10 203.20 38.10 Fused Silica
λ/10 203.20 38.10 ZERODUR®
λ/10 254.00 38.10 Fused Silica
λ/10 254.00 38.10 ZERODUR®
λ/20 254.00 38.10 ZERODUR®
λ/20 254.00 38.10 Fused Silica
λ/10 304.80 38.10 Fused Silica
λ/10 304.80 38.10 ZERODUR®
λ/20 304.80 38.10 Fused Silica
λ/20 304.80 38.10 ZERODUR®
λ/10 355.60 88.90 Fused Silica

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin