eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Silicon Plano-Convex (PCX) Lenses

×
  • Wavelength Range of 1.2 - 7μm
  • Low Density and Dispersion
  • Focal Lengths of 25 – 250mm Available
  • Additional Infrared Lenses Available in Popular Substrates

Our TECHSPEC® Silicon Plano-Convex (PCX) Lenses feature precision polished surfaces, making them ideal for a variety of infrared applications, including Near-Infrared (NIR) imaging, and infrared spectroscopy. Available in a variety of focal lengths from f/1 thru f/10, the lenses are offered uncoated or broadband anti-reflection coated. For more information on Silicon properties, please review our guide to selecting The Correct Material for Infrared (IR) Applications.

Common Specifications

Diameter (mm):
25.00 +0.0/-0.1
Centering (arcmin):
<3
Clear Aperture CA (mm):
24
Bevel:
Protective bevel as needed
Substrate:
Silicon (Si)
Surface Quality:
60-40
Power (P-V) @ 632.8nm:
Irregularity (P-V) @ 632.8nm:
λ/2

Products

Dia. (mm) EFL (mm) BFL (mm)  Coating   Substrate   Compare   Stock Number   Price  Buy
25.00 25.00 23.98 Uncoated
Other Coating Options
×
Silicon (Si)
25.00 25.00 23.98 BBAR (1650-3000nm)
Other Coating Options
×
Silicon (Si)
25.00 25.00 23.98 BBAR (3000-5000nm)
Other Coating Options
×
Silicon (Si)
25.00 30.00 28.98 Uncoated
Other Coating Options
×
Silicon (Si)
25.00 30.00 28.98 BBAR (1650-3000nm)
Other Coating Options
×
Silicon (Si)
25.00 30.00 28.98 BBAR (3000-5000nm)
Other Coating Options
×
Silicon (Si)
25.00 35.00 34.12 Uncoated
Other Coating Options
×
Silicon (Si)
25.00 35.00 34.12 BBAR (1650-3000nm)
Other Coating Options
×
Silicon (Si)
25.00 35.00 34.12 BBAR (3000-5000nm)
Other Coating Options
×
Silicon (Si)
25.00 40.00 39.12 Uncoated
Other Coating Options
×
Silicon (Si)
25.00 40.00 39.12 BBAR (1650-3000nm)
Other Coating Options
×
Silicon (Si)
25.00 40.00 39.12 BBAR (3000-5000nm)
Other Coating Options
×
Silicon (Si)
25.00 50.00 49.12 Uncoated
Other Coating Options
×
Silicon (Si)
25.00 50.00 49.12 BBAR (1650-3000nm)
Other Coating Options
×
Silicon (Si)
25.00 50.00 49.12 BBAR (3000-5000nm)
Other Coating Options
×
Silicon (Si)
25.00 75.00 74.12 Uncoated
Other Coating Options
×
Silicon (Si)
25.00 75.00 74.12 BBAR (1650-3000nm)
Other Coating Options
×
Silicon (Si)
25.00 75.00 74.12 BBAR (3000-5000nm)
Other Coating Options
×
Silicon (Si)
25.00 100.00 99.12 Uncoated
Other Coating Options
×
Silicon (Si)
25.00 100.00 99.12 BBAR (1650-3000nm)
Other Coating Options
×
Silicon (Si)
25.00 100.00 99.12 BBAR (3000-5000nm)
Other Coating Options
×
Silicon (Si)
25.00 150.00 149.12 Uncoated
Other Coating Options
×
Silicon (Si)
25.00 150.00 149.12 BBAR (1650-3000nm)
Other Coating Options
×
Silicon (Si)
25.00 150.00 149.12 BBAR (3000-5000nm)
Other Coating Options
×
Silicon (Si)
25.00 250.00 249.12 Uncoated
Other Coating Options
×
Silicon (Si)
25.00 250.00 249.12 BBAR (1650-3000nm)
Other Coating Options
×
Silicon (Si)
25.00 250.00 249.12 BBAR (3000-5000nm)
Other Coating Options
×
Silicon (Si)

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin