eo_logo
 
Product added to cart

SWIR Plan APO Infinity Corrected Objectives

SWIR Plan APO Infinity Corrected Objective

SWIR Plan APO Infinity Corrected Objective

×
  • High-Resolution for Short Wave Infrared (SWIR) Wavelengths up to 1600nm
  • Available in Magnifications of 1x to 50X
  • Ideal for Photo Emission Detection, Laser Marking, and Laser Cutting     

SWIR Plan APO Infinity Corrected Objectives are high resolution objective lenses with long working distances that are color corrected between 800 – 1600nm. Available in magnifications of 1X to 50X, these objectives feature high numerical apertures for high resolution imaging at SWIR wavelengths. With a common 95mm parfocal length, these objectives can be combined with a 200mm focal length tube lens and a compatible C-mount camera for easy system integration. SWIR Plan APO Infinity Corrected Objectives are ideal for Photo Emission Detection, Wafer Backside Inspection, Laser Glass Cutting, and Laser Scan Microscopy applications.

Common Specifications

Maximum Image Circle (mm):
24.00
Mounting Threads:
M26

Products

 Title   Compare   Stock Number   Price  Buy
1X SWIR PE IR Plan APO Objective
2.5X SWIR PE IR Plan APO Objective
10X SWIR PE IR Plan APO Objective
20X SWIR PE IR Plan APO Objective
50X SWIR PE IR Plan APO Objective

Accessories

Title CompareStock Number  Price Buy
C-Mount Male to Mitutoyo (M26) Female Step-Up Adapter #55-743 ₹3,959 Qty 5+ ₹3,506   Request Quote
  • 10 to 12 days
    ×
SWIR Inline Tube Lens #26-223 ₹4,78,500   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin