eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

Right Angle Mirrors

×
  • Reflects Light at 90°
  • Ideal for System Alignment
  • Enhanced Aluminum, Protected Gold, and Protected Silver Coatings

TECHSPEC® Right Angle Mirrors are available with enhanced aluminum, protected gold, or protected silver coatings. These coatings allow for improved handling of the component, increased durability of the metal coating, and protection from oxidation with little impact on the performance of the metal coating. The mirrors are designed with an N-BK7 substrate. Right angle mirrors reflect incident light at 90°, are easily mounted, and are crucial in many optical systems. TECHSPEC® Right Angle Mirrors are ideal for applications requiring precision alignment and high performance.

Common Specifications

Dimensional Tolerance (mm):
±0.1
Bevel:
Protective bevel as needed
Substrate:
Coating Type:
Metal
Angle Tolerance (arcmin):
±2
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.50

Products

 Surface Flatness (P-V)   Length of Legs (mm)   Coating Specification   Coating   Compare   Stock Number   Price  Buy
- 3.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 3.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 3.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 3.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 5.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 5.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 5.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 5.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 6.25 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 6.25 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 6.25 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 6.25 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 10.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 10.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 10.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 10.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 12.50 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 12.50 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 12.50 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 12.50 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 15.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 15.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 15.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 15.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 20.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 20.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 20.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 20.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 25.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 25.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 25.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 25.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 30.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 30.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 30.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 30.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 35.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 35.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 35.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 35.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 40.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 40.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 40.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 40.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 50.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 50.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 50.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 50.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 75.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 75.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 75.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 75.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)

Technical Information

Image above shows light reflecting off the coated hypotenuse.
Image above shows light reflecting off the coated hypotenuse.

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin