eo_logo
 
Product added to cart

Rhodium Coated First Surface Mirrors

Rhodium Coated First Surface Mirrors

×
  • Corrosion and Extreme Abrasion Resistant Rhodium Coating
  • High Reflectivity in the VIS and IR
  • Ideal for Orthodontic Applications

Rhodium Coated First Surface Mirrors provide high reflectivity and are ideal for orthodontic applications, especially in intra-oral photography. These mirrors feature a rhodium coating, which is an element notably resistant to corrosion and aggressive chemicals and passes severe abrasion tests as per MIL-C-675C. Rhodium Coated First Surface Mirrors utilize a float glass substrate which enables easy customization and provides excellent cost to performance ratio. They are available in standard metric sizes, with either circular or square geometries.

Common Specifications

Dimensional Tolerance (mm):
±0.25
Bevel:
Protective bevel as needed
Surface Flatness (P-V):
4 - 6λ
Substrate:
Float Glass
Surface Quality:
80-50
Coating Specification:
Ravg >70% @ 400 - 700nm
Ravg >90% @ 2000 - 10,000nm
Coating:
Rhodium (400-10000nm)
Coating Type:
Metal
Wavelength Range (nm):
400 - 10000
Coating Abrasion:
Severe, per MIL-C-675C Paragraph 3.8.4.1
Coating Adhesion:
MIL-PRF-13830B, App B Para. 4.4.6

Products

Dia. (mm)  Surface Flatness (P-V)   Dimensions (mm)   Coating Specification   Coating   Thickness (mm)   Compare   Stock Number   Price  Buy
12.50 4 - 6λ - Ravg >70% @ 400 - 700nm
Ravg >90% @ 2000 - 10,000nm
Rhodium (400-10000nm) 2.00
- 4 - 6λ 12.5 x 12.5 Ravg >70% @ 400 - 700nm
Ravg >90% @ 2000 - 10,000nm
Rhodium (400-10000nm) 2.00
25.00 4 - 6λ - Ravg >70% @ 400 - 700nm
Ravg >90% @ 2000 - 10,000nm
Rhodium (400-10000nm) 2.00
- 4 - 6λ 25.0 x 25.0 Ravg >70% @ 400 - 700nm
Ravg >90% @ 2000 - 10,000nm
Rhodium (400-10000nm) 2.00
50.00 4 - 6λ - Ravg >70% @ 400 - 700nm
Ravg >90% @ 2000 - 10,000nm
Rhodium (400-10000nm) 3.00
- 4 - 6λ 50.0 x 50.0 Ravg >70% @ 400 - 700nm
Ravg >90% @ 2000 - 10,000nm
Rhodium (400-10000nm) 3.00
75.00 4 - 6λ - Ravg >70% @ 400 - 700nm
Ravg >90% @ 2000 - 10,000nm
Rhodium (400-10000nm) 3.00
- 4 - 6λ 75.0 x 75.0 Ravg >70% @ 400 - 700nm
Ravg >90% @ 2000 - 10,000nm
Rhodium (400-10000nm) 3.00

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin