eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Reflective Neutral Density (ND) Filters

×
  • Spectrally Flat
  • Maximum Accuracy and Neutrality at Moderate Price
  • Use Stacks to Create Intermediate Density Values

Reflective Neutral Density (ND) Filters have constant density values across the surface. The transmission-to-reflection ratio varies with density selection, whose relationship can be explained by the equation: T(Percent Transmission) = 10-OD x 100%. Optical Density exhibits an additive relationship; for example, stacking filters with OD values of 0.6 and 0.9 yields a resultant density of 1.5. In stacks, the total density is the sum of each filter's density. Reflective Neutral Density (ND) Filters are used primarily for attenuating light over a wide spectral range. They are often used in laser and photometer applications, where excessive power can cause damage or inaccurate results. For best results, orient the mirrored side toward the source at a 0° angle of incidence. 

Note: Low optical density filters (0.1, 0.15, and 0.2 OD) are coated with thin layers of Inconel and their performance may shift overtime. To prolong the lifetime of these filters, we recommend using non-contact cleaning methods (such as compressed air) and avoiding the use of these filters in humid environments to prevent oxidation. Using contact cleaning methods such as solvents will damage the coating and the product will no longer meet the advertised specifications. 

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact kits@edmundoptics.com

Common Specifications

Note:
Optical density values are average over specified blocking wavelength range.
Thickness (mm):
1.60 Nominal
Dimensional Tolerance (mm):
±0.5
Clear Aperture (%):
80
Angle of Incidence (°):
0
Substrate:
Float Glass
Coating:
Surface 1: Inconel
Surface Quality:
80-50
Blocking Wavelength Range (nm):
400 - 700
Surface Flatness (P-V):
4 - 6λ

Products

Dia. (mm)  Dimensions (mm)   Optical Density OD (Average)   Thickness (mm)   Transmission (%)   Compare   Stock Number   Price  Buy
12.50 - 0.1 1.60 79.49
12.50 - 0.15 1.60 70.79
12.50 - 0.2 1.60 63.10
12.50 - 0.3 1.60 50.00
12.50 - 0.4 1.60 40.00
12.50 - 0.5 1.60 32.00
12.50 - 0.6 1.60 25.00
12.50 - 0.7 1.60 20.00
12.50 - 0.9 1.60 12.5
12.50 - 1.0 1.60 10.00
12.50 - 2.0 1.60 1.00
12.50 - 2.5 1.60 0.3
12.50 - 3.0 1.60 0.1
25.00 - 0.1 1.60 79.49
25.00 - 0.2 1.60 63.10
25.00 - 0.3 1.60 50.00
25.00 - 0.4 1.60 40.00
25.00 - 0.5 1.60 32.00
25.00 - 0.7 1.60 20.00
25.00 - 1.0 1.60 10.00
25.00 - 1.3 1.60 5.00
25.00 - 1.5 1.60 3.2
25.00 - 2.0 1.60 1.00
25.00 - 3.0 1.60 0.1
- 50.0 x 50.0 0.2 1.60 63.10
- 50.0 x 50.0 0.3 1.60 50.00
- 50.0 x 50.0 0.4 1.60 40.00
- 50.0 x 50.0 0.5 1.60 32.00
- 50.0 x 50.0 0.7 1.60 20.00
- 50.0 x 50.0 1.0 1.60 10.00
- 50.0 x 50.0 1.3 1.60 5.00
- 50.0 x 50.0 1.5 1.60 3.2
- 50.0 x 50.0 2.0 1.60 1.00
- 50.0 x 50.0 3.0 1.60 0.1

Product Details

Reflective Neutral Density Filter Kits

Reflective Neutral Density Filter Kits are available with either 8 or 14 optical densities. The kits with 8 filters include our most popular filters, with densities of 0.3, 0.5, 1.0, 1.3, 1.5, 2.0, 2.5, and 3.0. The kits with 14 filters include all available densities, except for 3.0. Kits are ideal for determining precise system optical density requirements. Custom densities are available for OEM applications.

Accessories

Title CompareStock Number  Price Buy
12.5mm Diameter, Reflective ND Filter Kit (14 Filters) #64-348 ₹33,408   Request Quote
  • 10 to 12 days
    ×
25mm Diameter, Reflective ND Filter Kit (14 Filters) #64-349 ₹44,022   Request Quote
  • 10 to 12 days
    ×
50mm Square, Reflective ND Filter Kit (14 Filters) #64-350 ₹66,642   Request Quote
  • Contact Us
    ×
25mm Diameter, Reflective ND Filter Kit (8 Filters) #54-460 ₹37,845   Request Quote
  • Contact Us
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin