eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Truncated Precision Aspheric Lenses

×
  • Rectangular and Square Aspheres in 5 x 5mm to 12.5 x 25mm sizes
  • Precision Grade Aspheric Figure Error
  • Ideal for Integration into Space Sensitive Laser Systems

TECHSPEC® Truncated Precision Aspheric Lenses are truncated versions of our TECHSPEC Precision Aspheric Lenses. These aspheric lenses are CNC polished to achieve a 0.4λ (Waves) RMS aspheric figure error and then cut to square or rectangular sizes. The precision aspheric figure error of these lenses makes them advantageous for demanding imaging or laser systems requiring spherical aberration correction. TECHSPEC Truncated Precision Aspheric Lenses with their space saving form factors are ideal for integration into medical devices, life science instrumentation, and industrial laser systems. Please contact us if your application requires a TECHSPEC Aspheric Lens truncated to meet specific size requirements.

Common Specifications

Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano
Asphere Figure Error, RMS @ 632.8nm:
0.4λ
Coating:
Uncoated
Surface Quality:
40-20
Conjugate Distance:
Infinite

Products

 Dimensions (mm)  NA EFL (mm) BFL (mm) CT (mm)  Substrate   Compare   Stock Number   Price  Buy
5.00 x 10.00 0.50 10.00 5.68 7.80 N-SF6
10.00 x 15.00 0.50 15.00 10.22 8.62 N-SF6
10.00 x 10.00 0.33 15.00 10.22 8.62 N-SF6
10.00 x 15.00 0.66 11.25 5.71 10.02 N-SF6
10.00 x 10.00 0.44 11.25 5.71 10.02 N-SF6
12.50 x 25.00 0.25 50.00 45.23 7.24 N-BK7
12.50 x 12.50 0.13 50.00 45.23 7.24 N-BK7
12.50 x 25.00 0.33 37.50 31.09 9.72 N-BK7
12.50 x 12.50 0.17 37.50 31.09 9.72 N-BK7
12.50 x 12.50 0.20 31.25 23.67 11.50 N-BK7

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin