eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Precision Ultraviolet Mirrors

Precision Ultraviolet Mirrors

×
  • 120nm and 190nm Design Wavelengths
  • Average Reflectivity >85% Across Specified Range
  • Enhanced Metallic Coatings for Broadband Reflectivity through the Visible Region

TECHSPEC® Precision Ultraviolet Mirrors are ideal for most commercially available light sources and are offered in both Deep UV (DUV) and Vacuum UV (VUV) enhanced coating options. The DUV coating offers excellent reflection from 190nm to the long-wave infrared (LWIR), while the VUV coating has optimized reflection from 120nm to the LWIR. These mirrors are designed for 0° angle of incidence and feature an aluminum-based coating for low polarization sensitivity. TECHSPEC® Precision Ultraviolet Mirrors have an average reflectivity of greater than 85% across a specified range. The mirrors are available in diameters ranging from 5 to 50mm.

Note: The soft coating can be easily damaged by fingerprints and aerosols.

Common Specifications

Clear Aperture (%):
90
Surface Flatness (P-V):
λ/10
Substrate:
Fused Silica (Corning 7980)
Coating Type:
Metal
Angle of Incidence (°):
0
Vacuum Compatibility:
10-7 Torr

Products

Dia. (mm)  Surface Flatness (P-V)   Coating Specification   Coating  AOI (°)  Thickness (mm)   Compare   Stock Number   Price  Buy
5.00 λ/10 Ravg ≥78% @ 120 - 125nm
Ravg ≥85% @ 120 - 600nm
Enhanced Aluminum (120-600nm) 0 2.00
10.00 λ/10 Ravg ≥78% @ 120 - 125nm
Ravg ≥85% @ 120 - 600nm
Enhanced Aluminum (120-600nm) 0 2.00
12.50 λ/10 Ravg ≥78% @ 120 - 125nm
Ravg ≥85% @ 120 - 600nm
Enhanced Aluminum (120-600nm) 0 6.00
15.00 λ/10 Ravg ≥78% @ 120 - 125nm
Ravg ≥85% @ 120 - 600nm
Enhanced Aluminum (120-600nm) 0 3.00
20.00 λ/10 Ravg ≥78% @ 120 - 125nm
Ravg ≥85% @ 120 - 600nm
Enhanced Aluminum (120-600nm) 0 3.00
25.00 λ/10 Ravg ≥78% @ 120 - 125nm
Ravg ≥85% @ 120 - 600nm
Enhanced Aluminum (120-600nm) 0 6.00
30.00 λ/10 Ravg ≥78% @ 120 - 125nm
Ravg ≥85% @ 120 - 600nm
Enhanced Aluminum (120-600nm) 0 5.00
35.00 λ/10 Ravg ≥78% @ 120 - 125nm
Ravg ≥85% @ 120 - 600nm
Enhanced Aluminum (120-600nm) 0 5.00
40.00 λ/10 Ravg ≥78% @ 120 - 125nm
Ravg ≥85% @ 120 - 600nm
Enhanced Aluminum (120-600nm) 0 5.00
50.00 λ/10 Ravg ≥78% @ 120 - 125nm
Ravg ≥85% @ 120 - 600nm
Enhanced Aluminum (120-600nm) 0 10.00
5.00 λ/10 Ravg ≥92% @ 190 - 250nm
Ravg ≥83% @ 250 - 900nm
Enhanced Aluminum (190-900nm) 0 2.00
10.00 λ/10 Ravg ≥92% @ 190 - 250nm
Ravg ≥83% @ 250 - 900nm
Enhanced Aluminum (190-900nm) 0 2.00
12.50 λ/10 Ravg ≥92% @ 190 - 250nm
Ravg ≥83% @ 250 - 900nm
Enhanced Aluminum (190-900nm) 0 6.00
12.50 λ/10 Ravg >88% @ 190 - 195nm
Ravg >85% @ 200 - 600nm
Enhanced Aluminum (190-600nm) 0 6.00
15.00 λ/10 Ravg ≥92% @ 190 - 250nm
Ravg ≥83% @ 250 - 900nm
Enhanced Aluminum (190-900nm) 0 3.00
20.00 λ/10 Ravg ≥92% @ 190 - 250nm
Ravg ≥83% @ 250 - 900nm
Enhanced Aluminum (190-900nm) 0 3.00
25.00 λ/10 Ravg ≥92% @ 190 - 250nm
Ravg ≥83% @ 250 - 900nm
Enhanced Aluminum (190-900nm) 0 6.00
25.00 λ/10 Ravg >88% @ 190 - 195nm
Ravg >85% @ 200 - 600nm
Enhanced Aluminum (190-600nm) 0 6.00
30.00 λ/10 Ravg ≥92% @ 190 - 250nm
Ravg ≥83% @ 250 - 900nm
Enhanced Aluminum (190-900nm) 0 5.00
35.00 λ/10 Ravg ≥92% @ 190 - 250nm
Ravg ≥83% @ 250 - 900nm
Enhanced Aluminum (190-900nm) 0 5.00
40.00 λ/10 Ravg ≥92% @ 190 - 250nm
Ravg ≥83% @ 250 - 900nm
Enhanced Aluminum (190-900nm) 0 5.00
50.00 λ/10 Ravg ≥92% @ 190 - 250nm
Ravg ≥83% @ 250 - 900nm
Enhanced Aluminum (190-900nm) 0 10.00
50.00 λ/10 Ravg >88% @ 190 - 195nm
Ravg >85% @ 200 - 600nm
Enhanced Aluminum (190-600nm) 0 10.00

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin