eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Precision Spherical Ultraviolet (UV) Mirrors

×
  • 120nm and 190nm Design Wavelengths
  • Ideal for Focusing VUV or DUV Light
  • Broadband Reflectivity through the Visible and IR
  • Also Available as Precision Flat Mirrors

TECHSPEC® Precision Spherical Ultraviolet (UV) Mirrors feature Enhanced Deep UV (DUV) or Vacuum UV (VUV) enhanced metallic coatings on high precision concave laser mirror substrates. The VUV coating is designed for peak reflectivity at 120nm and the Enhanced DUV coating at 190nm; both coatings provide similar reflectivity to standard enhanced aluminum coatings outside of UV wavelengths. These coatings are vacuum compatible down to 10-7 Torr and are deposited on fused silica substrates, providing excellent resistance to temperature fluctuations. TECHSPEC® Precision Spherical Ultraviolet (UV) Mirrors are ideal for use in DUV spectrophotometers, inductively coupled plasma (ICP) spectrophotometers, or other VUV/UV-based analytical applications. 

Note: These enhanced metallic coatings are relatively soft and can be easily damaged by fingerprints and aerosols.

Common Specifications

Diameter (mm):
25.40 +0.00/-0.20
Back Surface:
Fine Grind
Clear Aperture (%):
90
Edge Thickness ET (mm):
6.35 ±0.10
Substrate:
Fused Silica (Corning 7980)
Surface Quality:
20-10
Coating Type:
Metal
Irregularity (P-V) @ 632.8nm:
λ/10
Vacuum Compatibility:
10-7 Torr

Products

Dia. (mm) EFL (mm)  Coating   Compare   Stock Number   Price  Buy
25.40 25.00 Enhanced Aluminum (120-600nm)
25.40 50.00 Enhanced Aluminum (120-600nm)
25.40 75.00 Enhanced Aluminum (120-600nm)
25.40 100.00 Enhanced Aluminum (120-600nm)
25.40 25.00 Enhanced Aluminum (190-900nm)
25.40 50.00 Enhanced Aluminum (190-900nm)
25.40 75.00 Enhanced Aluminum (190-900nm)
25.40 100.00 Enhanced Aluminum (190-900nm)

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin