eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

Precision Optical Flat Mirrors

×
  • Fused Silica and ZERODUR® Substrates
  • λ/10 and λ/20 Surface Flatness
  • Variety of Coating Options Offered

TECHSPEC® Precision Optical Flat Mirrors are ideal for various applications, including interferometry, imaging systems, laser applications, optical path folding, and autocollimation. These mirrors are available in multiple coating and substrate options and surface flatness options of λ/10 and λ/20. The first substrate option ZERODUR®, a yellow-tinted glass ceramic, features an extremely low coefficient of thermal expansion. TECHSPEC® Precision Optical Flat Mirrors are ideal for applications where temperature fluctuation is a concern using the ZERODUR® substrate. The second option, Fused Silica, is optically clear and features excellent resistance to abrasion and high durability, making it the best choice for applications in harsh environments.

TECHSPEC® λ/10 and λ/20 Precision Optical Flats are available for testing and measurement applications.

Note: Surface flatness specifications are measured before coating.

Common Specifications

Note:
Flatness is specified as Peak to Valley
Back Surface:
Commercial Polish
Surface Quality:
60-40
Coating Type:
Metal

Products

 Surface Flatness (P-V)  Dia. (mm)  Substrate   Coating Specification   Coating   Thickness (mm)   Compare   Stock Number   Price  Buy
λ/10 12.70 Fused Silica Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 3.20
λ/20 12.70 Fused Silica Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 3.20
λ/10 12.70 ZERODUR® Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 3.20
λ/20 12.70 ZERODUR® Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 3.20
λ/10 12.70 Fused Silica Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 3.20
λ/20 12.70 Fused Silica Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 3.20
λ/10 12.70 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 3.20
λ/20 12.70 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 3.20
λ/10 12.70 Fused Silica Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 3.20
λ/20 12.70 Fused Silica Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 3.20
λ/10 12.70 ZERODUR® Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 3.20
λ/20 12.70 ZERODUR® Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 3.20
λ/10 12.70 Fused Silica Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 3.20
λ/20 12.70 Fused Silica Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 3.20
λ/10 12.70 ZERODUR® Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 3.20
λ/20 12.70 ZERODUR® Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 3.20
λ/10 25.40 Fused Silica Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 12.70
λ/20 25.40 Fused Silica Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 12.70
λ/10 25.40 ZERODUR® Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 12.70
λ/20 25.40 ZERODUR® Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 12.70
λ/10 25.40 Fused Silica Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 12.70
λ/20 25.40 Fused Silica Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 12.70
λ/10 25.40 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 12.70
λ/20 25.40 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 12.70
λ/10 25.40 Fused Silica Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 12.70
λ/20 25.40 Fused Silica Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 12.70
λ/10 25.40 ZERODUR® Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 12.70
λ/20 25.40 ZERODUR® Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 12.70
λ/10 25.40 Fused Silica Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 12.70
λ/20 25.40 Fused Silica Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 12.70
λ/10 25.40 ZERODUR® Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 12.70
λ/20 25.40 ZERODUR® Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 12.70
λ/10 50.80 Fused Silica Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 12.70
λ/20 50.80 Fused Silica Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 12.70
λ/10 50.80 ZERODUR® Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 12.70
λ/20 50.80 ZERODUR® Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 12.70
λ/10 50.80 Fused Silica Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 12.70
λ/20 50.80 Fused Silica Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 12.70
λ/10 50.80 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 12.70
λ/20 50.80 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 12.70
λ/10 50.80 Fused Silica Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 12.70
λ/20 50.80 Fused Silica Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 12.70
λ/10 50.80 ZERODUR® Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 12.70
λ/20 50.80 ZERODUR® Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 12.70
λ/10 50.80 Fused Silica Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 12.70
λ/20 50.80 Fused Silica Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 12.70
λ/10 50.80 ZERODUR® Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 12.70
λ/20 50.80 ZERODUR® Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 12.70
λ/10 76.20 Fused Silica Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 19.10
λ/20 76.20 Fused Silica Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 19.10
λ/10 76.20 ZERODUR® Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 19.10
λ/20 76.20 ZERODUR® Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 19.10
λ/10 76.20 Fused Silica Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 19.10
λ/20 76.20 Fused Silica Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 19.10
λ/10 76.20 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 19.10
λ/20 76.20 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 19.10
λ/10 76.20 Fused Silica Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 19.10
λ/20 76.20 Fused Silica Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 19.10
λ/10 76.20 ZERODUR® Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 19.10
λ/20 76.20 ZERODUR® Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 19.10
λ/10 76.20 Fused Silica Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 19.10
λ/20 76.20 Fused Silica Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 19.10
λ/10 76.20 ZERODUR® Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 19.10
λ/20 76.20 ZERODUR® Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 19.10
λ/10 101.60 Fused Silica Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 19.10
λ/20 101.60 Fused Silica Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 19.10
λ/10 101.60 ZERODUR® Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 19.10
λ/20 101.60 ZERODUR® Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 19.10
λ/10 101.60 Fused Silica Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 19.10
λ/20 101.60 Fused Silica Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 19.10
λ/10 101.60 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 19.10
λ/20 101.60 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 19.10
λ/10 101.60 Fused Silica Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 19.10
λ/20 101.60 Fused Silica Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 19.10
λ/10 101.60 ZERODUR® Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 19.10
λ/20 101.60 ZERODUR® Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 19.10
λ/10 101.60 Fused Silica Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 19.10
λ/20 101.60 Fused Silica Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 19.10
λ/10 101.60 ZERODUR® Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 19.10
λ/20 101.60 ZERODUR® Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 19.10
λ/10 - Fused Silica (Corning 7980) Ravg >85% @ 400 - 700nm Ravg >90% @ 400 - 2000nm Protected Aluminum (400-2000nm) 25.40
λ/20 304.80 ZERODUR® Ravg >85% @ 400 - 700nm Ravg >90% @ 400 - 2000nm Protected Aluminum (400-2000nm) 38.10
λ/10 - Fused Silica (Corning 7980) Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 25.40
λ/10 - Fused Silica (Corning 7980) Ravg >96% @ 700 - 2000nm Ravg >96% @ 2000 - 10,000nm Protected Gold (700-10000nm) 25.40
λ/10 - Fused Silica (Corning 7980) Ravg >98% @ 450 - 2000nm Ravg >98% @ 2000 - 10,000nm Protected Silver (450-10000nm) 25.40
λ/20 - Fused Silica (Corning 7980) Ravg >85% @ 400 - 700nm Ravg >90% @ 400 - 2000nm Protected Aluminum (400-2000nm) 25.40
λ/20 - Fused Silica (Corning 7980) Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 25.40
λ/20 304.80 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 38.10
λ/20 - Fused Silica (Corning 7980) Ravg >96% @ 700 - 2000nm Ravg >96% @ 2000 - 10,000nm Protected Gold (700-10000nm) 25.40
λ/20 304.80 ZERODUR® Ravg >96% @ 700 - 2000nm Ravg >96% @ 2000 - 10,000nm Protected Gold (700-10000nm) 38.10
λ/20 - Fused Silica (Corning 7980) Ravg >98% @ 450 - 2000nm Ravg >98% @ 2000 - 10,000nm Protected Silver (450-10000nm) 25.40
λ/20 304.80 ZERODUR® Ravg >98% @ 450 - 2000nm Ravg >98% @ 2000 - 10,000nm Protected Silver (450-10000nm) 38.10
λ/10 152.40 Fused Silica Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 25.40
λ/20 152.40 Fused Silica Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 25.40
λ/10 152.40 ZERODUR® Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 25.40
λ/20 152.40 ZERODUR® Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 25.40
λ/10 152.40 Fused Silica Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 25.40
λ/20 152.40 Fused Silica Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 25.40
λ/10 152.40 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 25.40
λ/20 152.40 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 25.40
λ/10 152.40 Fused Silica Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 25.40
λ/20 152.40 Fused Silica Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 25.40
λ/10 152.40 ZERODUR® Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 25.40
λ/20 152.40 ZERODUR® Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 25.40
λ/10 152.40 Fused Silica Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 25.40
λ/20 152.40 Fused Silica Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 25.40
λ/10 152.40 ZERODUR® Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 25.40
λ/20 152.40 ZERODUR® Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 25.40
λ/10 203.20 Fused Silica Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 38.10
λ/20 203.20 Fused Silica Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 38.10
λ/10 203.20 ZERODUR® Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 38.10
λ/20 203.20 ZERODUR® Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 38.10
λ/10 203.20 Fused Silica Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 38.10
λ/20 203.20 Fused Silica Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 38.10
λ/10 203.20 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 38.10
λ/20 203.20 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 38.10
λ/10 203.20 Fused Silica Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 38.10
λ/20 203.20 Fused Silica Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 38.10
λ/10 203.20 ZERODUR® Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 38.10
λ/20 203.20 ZERODUR® Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 38.10
λ/10 203.20 Fused Silica Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 38.10
λ/20 203.20 Fused Silica Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 38.10
λ/10 203.20 ZERODUR® Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 38.10
λ/20 203.20 ZERODUR® Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 38.10
λ/10 254.00 Fused Silica Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 38.10
λ/20 254.00 Fused Silica Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 38.10
λ/10 254.00 Fused Silica Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 38.10
λ/20 254.00 Fused Silica Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 38.10
λ/10 254.00 Fused Silica Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 38.10
λ/20 254.00 Fused Silica Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 38.10
λ/10 254.00 Fused Silica Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 38.10
λ/20 254.00 Fused Silica Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 38.10
λ/10 254.00 ZERODUR® Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 38.10
λ/20 254.00 ZERODUR® Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 38.10
λ/10 254.00 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 38.10
λ/20 254.00 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 38.10
λ/10 254.00 ZERODUR® Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 38.10
λ/20 254.00 ZERODUR® Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 38.10
λ/10 254.00 ZERODUR® Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 38.10
λ/20 254.00 ZERODUR® Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 38.10
λ/10 304.80 Fused Silica Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 38.10
λ/20 304.80 Fused Silica Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 38.10
λ/10 304.80 ZERODUR® Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 38.10
λ/20 304.80 ZERODUR® Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Protected Aluminum (400-2000nm) 38.10
λ/10 304.80 Fused Silica Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 38.10
λ/10 304.80 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 38.10
λ/20 304.80 ZERODUR® Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 38.10
λ/20 304.80 Fused Silica Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 38.10
λ/10 304.80 Fused Silica Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 38.10
λ/10 304.80 ZERODUR® Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 38.10
λ/20 304.80 ZERODUR® Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 38.10
λ/20 304.80 Fused Silica Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 38.10
λ/10 304.80 Fused Silica Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 38.10
λ/20 304.80 Fused Silica Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 38.10
λ/10 304.80 ZERODUR® Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 38.10
λ/20 304.80 ZERODUR® Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 38.10

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin