eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Precision Molded Aspheric Lenses

TECHSPEC® Precision Molded Aspheric Lenses

×
  • Precision Glass Molded Lenses
  • Ideal for High Volume Production Requirements
  • Available in Convenient Packs of 10 for Volume Integration

TECHSPEC® Precision Molded Aspheric Lenses are manufactured through a precision glass molding process to meet the same specifications as our polished TECHSPEC Precision Aspheric Lenses. These lenses are designed to have optimal performance when molded by accounting for the change in index of refraction that occurs during the molding process. TECHSPEC Precision Molded Aspheric Lenses eliminate spherical aberrations and can be used to replace multiple spherical elements in an optical system to simplify design, lower system weight, and decrease costs. Due to the differences between the glass molding and polishing processes, these lenses have an increased surface roughness over their polished counterparts and may produce more scatter. However, the scalable precision glass molding process is ideal for high volume OEM integration.

Common Specifications

Centering (arcmin):
≤5
Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano
Surface Roughness (Å):
22 (typical)
Substrate:
Asphere Figure Error, RMS @ 632.8nm:
1.2λ
Surface Quality:
60-40
Conjugate Distance:
Infinite

Products

 Title   Compare   Stock Number   Price  Buy
25mm Dia., 0.50 Numerical Aperture, Uncoated, Precision Molded Aspheric Lens
25mm Dia., 0.50 Numerical Aperture, Uncoated, Precision Molded Aspheric Lens (Pack of 10)
15mm Dia., 0.66 Numerical Aperture, Uncoated, Precision Molded Aspheric Lens
15mm Dia., 0.66 Numerical Aperture, VIS Coated, Precision Molded Aspheric Lens

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin