eo_logo
 
Product added to cart

Polycarbonate Plastic Windows

×

Polycarbonate Plastic Windows are a lightweight alternative to glass windows. Combining durability and high transmission, these windows are an ideal cost-effective solution for harsh environments and displays. Compared to PMMA acrylic windows, polycarbonate windows are more impact resistant and stronger but are more susceptible to scratches. Polycarbonate Plastic Windows feature lower water absorption and a higher softening temperature than PMMA, but their higher index of refraction leads to higher Fresnel reflections without AR coatings. Their strength and stability make these windows ideal for use in medical and industrial applications.

Common Specifications

Bevel:
Protective as needed
Edges:
Smooth, Machined
Abbe Number (vd):
34
Coating:
Uncoated
Index of Refraction (nd):
1.585
Substrate:
Polycarbonate
Wavelength Range (nm):
425 - 1600
Coefficient of Thermal Expansion CTE (10-6/°C):
68

Products

Dia. (mm)  Dimensions (mm)   Thickness (mm)   Coating   Compare   Stock Number   Price  Buy
25.40 - 1.52 Uncoated
38.10 - 1.52 Uncoated
50.80 - 1.52 Uncoated
63.50 - 1.52 Uncoated
- 50.80 x 50.80 1.52 Uncoated
76.20 - 1.52 Uncoated
- 76.20 x 76.20 1.52 Uncoated
- 101.6 x 127.0 1.52 Uncoated
- 127.00 x 177.80 1.52 Uncoated
- 203.2 x 254.0 1.52 Uncoated
- 254.00 x 304.80 1.52 Uncoated
- 304.80 x 355.60 1.52 Uncoated

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin