eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Plastic Hybrid Aspheric Lenses

TECHSPEC® Plastic Hybrid Aspheric Lenses

TECHSPEC® Plastic Hybrid Aspheric Lenses

×
  • Color-Corrected Plastic Aspheres
  • Diffractive Surface Minimizes Chromatic Aberration
  • Low-Cost, Molded Design

TECHSPEC® Plastic Hybrid Aspheric Lenses are molded aspheric lenses with diffraction-limited designs that eliminate chromatic aberrations caused by broadband light sources. These hybrid aspheric lenses are ideal for imaging or ophthalmic applications, or for use with tunable lasers or broadband or multispectral illumination sources. The aspheric lens eliminates spherical aberration, while the diffractive surface features a negative optical dispersion to yield excellent color correction.

Common Specifications

Bevel:
Protective bevel as needed
Shape of Back Surface:
Convex
Aspheric Design Wavelength (nm):
587.6
Conjugate Distance:
Infinite
Operating Temperature (°C):
-30 to +70

Products

Dia. (mm) EFL (mm) NA  Coating   Compare   Stock Number   Price  Buy
12.00 9.00 0.67 Uncoated
12.00 9.00 0.67 Uncoated
Other Coating Options
×
12.00 12.00 0.50 Uncoated
12.00 15.00 0.40 Uncoated
12.00 15.00 0.40 Uncoated
Other Coating Options
×
25.00 20.00 0.63 Uncoated
Other Coating Options
×
25.00 20.00 0.63 Uncoated
Other Coating Options
×
25.00 30.00 0.42 Uncoated
Other Coating Options
×
25.00 30.00 0.42 Uncoated
Other Coating Options
×
12.00 9.00 0.67 BBAR (425-675nm)
12.00 9.00 0.67 BBAR (425-675nm)
Other Coating Options
×
12.00 15.00 0.40 BBAR (425-675nm)
Other Coating Options
×
12.00 15.00 0.40 BBAR (425-675nm)
25.00 20.00 0.63 BBAR (425-675nm)
Other Coating Options
×
25.00 20.00 0.63 BBAR (425-675nm)
25.00 30.00 0.42 BBAR (425-675nm)
Other Coating Options
×
25.00 30.00 0.42 BBAR (425-675nm)

Product Details

TECHSPEC Plastic Hybrid Aspheric Lenses are similar in performance, but offer several advantages to our TECHSPEC Aspherized Achromatic Lenses. Hybrid aspheric lenses feature all-plastic, monolithic designs that are much lighter than comparable aspherized achromatic lenses. These optical lenses are also available in higher numerical apertures. However, plastic hybrid aspheric lenses are limited by the inherent diffraction efficiency of the aspheric surface, yielding lower overall transmission than comparable aspherized achromatic lenses.

These lenses won the 2011 Prism Award for Optics and Optical Components.

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin