eo_logo
 
Product added to cart

Pixelink® PL-X 10GigE Cameras

Pixelink® PL-X 10GigE Cameras

Pixelink® PL-X 10GigE Cameras

Pixelink® PL-X 10GigE Cameras Pixelink® PL-X 10GigE Cameras - Back
×
  • 10GBASE-T (10GigE) Ethernet Interface, 10X Faster than GigE
  • 7.0 to 24.0 Megapixel Sony 4th Gen Pregius S Sensors
  • Fully Compatible with Pixelink Capture Software and SDK

Pixelink PL-X 10GigE Cameras, utilizing the latest 10GBASE-T Gigabit Ethernet interface, are capable of providing high quality, reliable image transfers at cable lengths of up to 100m on CAT6A. These global shutter cameras offer up to 24MP Resolution with framerates up to 154FPS via the Sony Pregius 2nd, 3rd and 4th generation sensors. Additionally, these cameras feature Power over Ethernet (PoE), Trigger over Ethernet (ToE) and IEEE1588 clock synchronization (PTP), and are fully compatible with Pixelink Capture Software and SDK. Pixelink PL-X10GigE Cameras are ideal for three-dimensional mapping, analytical research, AR/VR applications, as well as automated inspection and life science imaging.

Common Specifications

Manufacturer:
Pixelink
Camera Family:
PL-X Series
Dimensions (mm):
125 x 57 x 57
Weight (g):
560.0
Housing:
Full
Image Buffer:
Not Specified
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Pixel Depth:
8/12 bit
Exposure Time:
Not Specified
Machine Vision Standard:
10GigE Vision
Power Consumption (W):
5V (from USB Type-C connector), 48V (802.3bt PoE)
Video Output:
GigE (PoE)
Connector:
GiGE, USB 3.0, Micro-C
Power Supply:
PoE or USB
GPIOs:
1 opto-isolated input, 2 non-isolated GPIOs
Synchronization:
Hardware and Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
M12 X-Coded (8-pin)
Mounting Threads:
No Mounting Threads/Tripod Adapter
Operating Temperature (°C):
0°C to 50°C
Storage Temperature (°C):
-45°C to 85°C

Products

 Type   Camera Sensor Format   Resolution (MegaPixels)   Model Number   Mount   Compare   Stock Number   Price  Buy
Color Camera 1.1" 12.00 PL-X9512CG-T C-Mount
Monochrome Camera 1.1" 12.00 PL-X9512MG-T C-Mount
Color Camera 1.1" 7.00 PL-X957CG-T C-Mount
Monochrome Camera 1.1" 7.00 PL-X957MG-T C-Mount
Color Camera 1.1" 20.00 PL-X9520CG-T C-Mount
Monochrome Camera 1.1" 20.00 PL-X9520MG-T C-Mount
Color Camera 1.2" 24.00 PL-X9524CG-T TFL-Mount
Monochrome Camera 1.2" 24.00 PL-X9524MG-T TFL-Mount

Accessories

Title CompareStock Number  Price Buy
Power Over Ethernet (PoE) Single Port injector #68-469 ₹5,916   Request Quote
  • 10 to 12 days
    ×
Pixelink M12 X-coded male to RJ45 male Cat6a cable 1m #23-891 ₹10,875   Request Quote
  • 10 to 12 days
    ×
Pixelink M12 X-coded male to RJ45 male Cat6a cable 2m #23-892 ₹15,225   Request Quote
  • 10 to 12 days
    ×
Pixelink M12 X-coded male to RJ45 male Cat6a cable 5m #23-893 ₹16,965   Request Quote
  • 10 to 12 days
    ×
Pixelink M12 X-coded male to RJ45 male Cat6a cable 10m #23-894 ₹19,575   Request Quote
  • 10 to 12 days
    ×
Pixelink RJ45 coupler female to female #23-895 ₹870   Request Quote
  • 10 to 12 days
    ×
Pixelink USB Type C 30W power supply with 2m cable #23-896 ₹8,700   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin