eo_logo
 
Product added to cart

Optotune Fine Steering Mirrors

See More by Optotune
Optotune Fine Steering Mirrors

Optotune Fine Steering Mirrors

×
  • Milliradian (mrad) Beam Steering Range With µrad Resolution
  • Metallic or Dielectric Coatings for Low to High Power Lasers
  • Ideal for Laser Wobbling Applications

Common Specifications

Dimensions (mm):
50.8 x 50.8 x 12
Weight (g):
53
Mirror Size (mm) :
20 x 20
Surface Flatness (P-V):
2λ @ 549nm
Scan Angle (°):
0.4 (in x and y)

Products

 Title   Compare   Stock Number   Price  Buy
Gold Coated Optotune Fine Steering Mirror
NIR Dielectric Coated Optotune Fine Steering Mirror

Product Details

Optotune Fine Steering Mirrors are designed for laser systems requiring precise, fast tilting with high angular resolution. These mirrors have a large clear aperture to create two-dimensional beam patterns for a variety of laser wobbling applications, including laser cavity alignment, Lissajous scanning, and laser soldering. Each device has a temperature sensor and EEPROM containing calibration data for precise open-loop control. Optotune Fine Steering Mirrors are available with metallic or dielectric coatings for use with low to high power laser beams and are easily driven using the Optotune ICC-4C-2000 controller.

Accessories

Title CompareStock Number  Price Buy
Optotune Industrial 4 Channel Current Controller | ICC-4C-2000 #23-717 ₹1,34,850   Request Quote
  • 10 to 12 days
    ×
Optotune ICC-4C-2000 Extension Kit #23-718 ₹21,489   Request Quote
  • 10 to 12 days
    ×
Optotune ICC-4C Power Adapter with US Cable #22-410 ₹6,525   Request Quote
  • Contact Us
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin