eo_logo
 
Product added to cart

Optotune Focus Tunable Lenses 10mm Clear Aperture FPC Connector

See More by Optotune
×

Optotune Focus Tunable Lenses 10mm Clear Aperture FPC Connector offer a single-lens solution for focus and zoom objectives. Applying a control current to each compact, plano-convex lens changes their radius. Electrical manipulation of the radius allows for a focal range of +50 to +120mm, providing an adjustable focal length for a variety of purposes and negating the need for a multi-lens system. The cover glasses are available with VIS or NIR coating.

Products

CA (mm)  Focus Range   Wavelength Range (nm)   Compare  Stock Number  Price Buy
10.0 +8.3 to +20 diopter
+55 to +120mm
400 - 700

Product Details

These tunable lenses can replace the functionality of a complete lens kit in laboratory settings, offering the on-demand adaptability needed to avoid the complex mechanical manipulation associated with a multi-lens system. Ideal for researchers and OEMs alike, Focus-Tunable Lenses offer continuous focusability over a specific focal range, allowing the user to custom-tune the lenses for optimum performance. Available in a variety of coating options, the focal adaptability of the Optotune Focus Tunable Lenses 10mm Clear Aperture FPC Connector makes them ideal for a range of applications where versatility is preferred.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Optotune Electrical Lens Driver 4 | EL-E-4 #87-590 ₹30,015   Request Quote
  • 10 to 12 days
    ×

Resources

Filter

Trending Liquid Lenses in Imaging

Quickly Autofocus and Overcome Depth of Field Limitations

View Now

Liquid Lens Features, Applications, and Technology

Liquid lenses have many features, are small in size, and adjust focus quickly to adapt to objects located at various working distances. Learn more at Edmund Optics.

View Now

Liquid Lenses Basics

Imaging lens performance can be enhanced with the use of liquid lenses. Learn more at Edmund Optics.

View Now

Understanding Liquid Lens Technology

Liquid lenses can be used to maximize imaging system flexibility across a wide variety of applications requiring rapid focusing.

View Now

Assembling a Liquid Lens Cx Series Lens

Learn how to insert a liquid lens into a modular TECHSPEC Liquid Lens Cx Series Fixed Focal Length Lens Assembly from Edmund Optics.

View Now

Liquid Lenses in Machine Vision - TRENDING IN OPTICS: EPISODE 1

Liquid Lenses electronically autofocus imaging systems for machine vision by changing shape in response to an applied current or voltage.

View Now

When to integrate liquid lenses into machine vision optics

Can I integrate a liquid lens into another type of lens, such as a fixed focal length lens?

How quickly can liquid lenses change between different focus positions?

Liquid Lens M12 Imaging Lenses

TECHSPEC® Liquid Lens M12 Imaging Lenses from Edmund Optics combine a high-resolution with the electronic auto-focus of an integrated liquid lens

View Now

Liquid Lens Cx Series Fixed Focal Length Lenses

TECHSPEC® Liquid Lens Cx Series Fixed Focal Length Lenses from Edmund Optics offer both high resolution and fast electronic focus.

View Now

MercuryTL™ Liquid Lens Telecentric Lenses

MercuryTL™ Liquid Lens Telecentric Lenses

View Now

MercuryTL™ Liquid Lens Telecentric Lenses

The TECHSPEC® MercuryTL™ Liquid Lens Telecentric Lenses combine the parallax error correction and high image quality of a telecentric lens with the flexibility of an integrated liquid lens.

View Now

Optotune Focus-Tunable Lenses Review

Optotune Focus-Tunable lenses feature a liquid polymer substrate with continuous focusability.

View Now
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin