TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
A complete kit of precision optical components in stepped increments of focal length for systematic evaluation of optical system designs. Optics fit the mechanical components in the C-Mount Component Kit and can be found as individual components within our online catalog by following the links below.
Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected].
| List of Components | Quantity | Stock No. |
| Cylindrical Lens - 12.5mm Diameter x 12.5mm FL | 1 | #46-193 |
| Cylindrical Lens - 12.5mm Diameter x 25mm FL | 1 | #46-194 |
| Cylindrical Lens - 12.5mm Diameter x 50mm FL | 1 | #46-195 |
| Cylindrical Lens - 25 x 50mm, 25mm FL | 1 | #46-020 |
| Cylindrical Lens - 25 x 50mm, 50mm FL | 1 | #46-021 |
| Aspheric Condenser - 12.7mm Diameter x 15mm FL | 1 | #43-370 |
| Ball Lens - 3mm Diameter | 1 | #43-711 |
| Ball Lens - 5mm Diameter | 1 | #43-712 |
| Rod Lens - 3mm Diameter x 6mm L | 1 | #54-088 |
| Rod Lens - 5mm Diameter x 10mm L | 1 | #54-090 |
| Drum Lens - 2.4mm x 3.0mm | 1 | #45-549 |
| GRIN Lens - 1.8mm Dia. x 0.0mm WD | 1 | #64-519 |
| Right Angle Prism - 10mm | 1 | #32-330 |
| Right Angle Prism - 20mm | 1 | #32-334 |
| Silvered Corner Cube - 25.4mm Diameter | 1 | #45-187 |
| Wedge Prism - 25mm Diameter | 1 | #45-557 |
| Equilateral Prism - 15mm | 1 | #47-276 |
| Dove Prism- 15mm x 64mm | 1 | #32-553 |
| Cube Beamsplitter - 10mm Sq., 50R/50T | 1 | #32-601 |
| Cube Beamsplitter - 20mm Sq., 50R/50T | 1 | #32-504 |
| Plate Beamsplitter - 35mm Sq., 30R/70T | 1 | #45-324 |
| Plate Beamsplitter - 35mm Sq., 70R/30T | 1 | #45-326 |
| Broadband Hybrid Diffuser - 12.5mm Diameter | 1 | #36-610 |
| Ground Glass Diffuser - 15mm Diameter | 1 | #45-652 |
| First Surface Mirror - Protected Aluminum, 35mm Sq. | 1 | #45-519 |
| First Surface Mirror - Protected Gold, 35mm Sq. | 1 | #45-520 |
| Hexagonal Light Pipe - 4mm Aperture, 25mm Length High NA | 1 | #63-082 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®