eo_logo
 
Product added to cart

Olympus Plan Fluorite Objectives

See More by Olympus

Olympus Plan Fluorite Objectives

×
  • Ideal for Brightfield, Darkfield, DIC, Fluorescence, or Polarization Microscopy
  • Excellent Transmission in the UV
  • High Numerical Apertures and Oil Immersion Options Available
  • Additional Olympus Infinity Corrected Objectives Available

Common Specifications

Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Manufacturer:
Olympus
Wavelength Range (nm):
380 - 900
Field Number (mm):
26.5
Parfocal Length (mm):
45
Mounting Threads:
RMS / 20.32mm x 36 TPI

Products

 Magnification  NA  Field Number (mm)  FL (mm)  Model Number  WD (mm)  Compare   Stock Number   Price  Buy
4X 0.13 26.5 45.00 1-U2B5222 17.00
10X 0.30 26.5 18.00 1-U2B5242 10.00
20X 0.50 26.5 9.00 1-U2B5252 2.10
40X 0.75 26.5 4.50 1-U2B5272 0.51
60X 0.90 26.5 3.00 1-U2B5312 0.20
100X 1.30 26.5 1.80 1-U2B53522 0.20

Product Details

Olympus Plan Fluorite Objectives are multi-purpose objectives that utilize advanced multi-coatings to provide excellent flat field images from the UV to NIR. The objectives offer high signal-to-noise ratios, excellent resolution, and high contrast imaging capability. These objectives are ideal for brightfield microscopy or Nomarski differential interference contrast (DIC) observations, in addition to darkfield or fluorescence microscopy, or specific polarization techniques. Olympus Plan Fluorite Objectives are available in 4X up to 100X magnification. High Numerical Apertures and Oil Immersion options are available. Additional Olympus Infinity Corrected Objectives are also offered.  

Technical Information

 
  Stock # A B C D E F G
UPLFLN 4X 86-817 27.9 2.8 0.0 18.0 18.0 24.0 4.5
UPLFLN 10X 86-818 34.9 10.1 0.0 13.6 13.6 24.0 4.5
UPLFLN 20X 86-819 42.8 5.3 2.3 9.4 15.8 26.0 4.5
UPLFLN 40X 86-820 44.4 5.1 4.0 8.5 16.0 26.0 4.5
UPLFLN 60X 86-822 44.7 5.2 2.7 8.6 17.0 29.0 4.7
UPLFLN 100X (Oil Immersion) 86-823 44.7 5.5 3.0 7.0 17.2 28.0 4.5

Accessories

Title CompareStock Number  Price Buy
Olympus Single Port Tube Lens, 180mm Focal Length #86-835 ₹58,638   Request Quote
  • 10 to 12 days
    ×
Olympus Wide Field Tube Lens, 180mm Focal Length #36-401 ₹45,588   Request Quote
  • 10 to 12 days
    ×
Olympus Wide Field Tube Lens to T-Mount Holder #11-149 ₹12,963   Request Quote
  • 10 to 12 days
    ×
Olympus Low Auto Fluorescence Immersion Oil #86-834 ₹6,177   Request Quote
  • 10 to 12 days
    ×
Olympus 1X Camera Coupler #89-605 ₹10,005   Request Quote
  • 10 to 12 days
    ×
Olympus C-Mount Adapter #89-606 ₹20,619   Request Quote
  • 10 to 12 days
    ×
Filter Cube for Olympus BX2/IX2 Microscopes #86-832 ₹50,286   Request Quote
  • 10 to 12 days
    ×
Filter Cube for Olympus BX3/IX3 Microscopes #86-833 ₹50,286   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin