eo_logo
 
Product added to cart

Nonlinear Crystals

×
  • BBO Crystals for Frequency Conversion of 800nm and 1030nm Lasers
  • LBO Crystals for Frequency Conversion of 1030nm and 1064nm Lasers
  • High Damage Thresholds Up to 10 J/cm2 @ 1064nm, 10ns, 10Hz
  • Broad Transparency Range from the UV to the IR

Nonlinear Crystals of either β-barium borate (BBO) or lithium triborate (LBO) are used for frequency conversion of laser sources. BBO crystals feature thicknesses from 0.2mm to 0.5mm to minimize group velocity mismatch and are ideal for frequency doubling or tripling of Ti:Sapphire and Yb:doped laser pulses. The critical and noncritical phase matching LBO crystals are ideal for second or third harmonic generation of Nd:YAG and Yb:doped lasers. Nonlinear Crystals with 20-10 surface quality and λ/10 (LBO) or λ/8 (BBO) surface flatness provide the broad transparency range and large nonlinear coefficient needed for the harmonic generation of fundamental laser frequencies. Each crystal features a protective anti-reflection (AR) coating that minimizes reflection and limits fogging from ambient conditions.

Common Specifications

Perpendicularity (arcmin):
<5
Coating:
AR Coating
Surface Quality:
20-10

Products

 Crystal Type   Dimensions (mm)   Thickness (mm)   Mount   Typical Applications   Compare   Stock Number   Price  Buy
LBO 3.0 x 3.0 10.00 Unmounted THG @ 1064nm, Type II
LBO 3.0 x 3.0 10.00 Unmounted SHG @ 1064 nm, Type I
LBO 3.0 x 3.0 15.00 Unmounted NCPM SHG @ 1064nm, T=150°C
LBO 3.0 x 3.0 15.00 Unmounted SHG @ 1064nm, Type I
LBO 4.0 x 4.0 10.00 Unmounted SHG @ 1064 nm, Type I
BBO 6.0 x 6.0 0.20 Mounted THG @ 800nm, Type I
BBO 6.0 x 6.0 0.50 Mounted THG @ 800nm, Type I
BBO 6.0 x 6.0 0.10 Mounted SHG @ 800nm, Type I
BBO 6.0 x 6.0 0.20 Mounted SHG @ 800nm, Type I
BBO 6.0 x 6.0 0.20 Mounted SHG @ 1030 nm, Type I
BBO 6.0 x 6.0 0.50 Mounted SHG @ 515 nm, Type I
BBO 6.0 x 6.0 0.50 Mounted SHG @ 800nm, Type I
BBO 6.0 x 6.0 0.50 Mounted SHG @ 1030nm, Type I
LBO 6.0 x 6.0 0.90 Unmounted SHG @ 1030nm, Type I
BBO 6.0 x 6.0 1.00 Mounted SHG @ 800nm, Type I
BBO 6.0 x 6.0 1.00 Mounted SHG @ 1030nm, Type I
BBO 10.0 x 10.0 0.50 Mounted SHG @ 800nm, Type I
KDP 12.0 x 12.0 5.00 Unmounted SHG @ 532 nm, Type I
KDP 15.0 x 15.0 7.00 Unmounted SHG @ 532 nm, Type I

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin