eo_logo
 
Product added to cart
Top Seller

Nikon CFI60 Infinity Corrected Brightfield Objectives

See More by Nikon
Nikon CFI60 Infinity Corrected Brightfield Objectives

Nikon CFI60 Infinity Corrected Brightfield Objectives

Nikon CFI60 Infinity Corrected Brightfield Objectives	#58-515: 5X Nikon CFI60 TU Plan Epi #58-516: 10X Nikon CFI60 TU Plan Epi #58-517: 20X Nikon CFI60 TU Plan Epi ELWD +3
×
  • Excellent Color Reproduction
  • Long Working Distance and High NA
  • High Contrast with Minimal Flare
  • Strain Free

Common Specifications

Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Manufacturer:
Nikon
Field Number (mm):
22
Parfocal Length (mm):
60
Immersion Liquid:
N/A
Maximum Sensor Format:
2/3"
Mounting Threads:
M25 x 0.75

Products

 Magnification  NA  Field Number (mm)  FL (mm)  Model Number  WD (mm)  Compare   Stock Number   Price  Buy
5X 0.15 22 40.00 MUE12050 23.5
10X 0.30 22 20.00 MUE12100 17.5
20X 0.40 22 10.00 MUE21200 19.00
50X 0.60 22 4.00 MUE21500 11.00
100X 0.80 22 2.00 MUE21900 4.5

Product Details

Nikon CFI60 Infinity Corrected Brightfield Objectives are designed to meet advanced imaging requirements and are the culmination of Nikon’s optical technology. The objectives offer increased brightness and the highest possible combination of working distance and numerical aperture (for light gathering ability) due to the 60mm parfocal distance and a large barrel diameter. Designed to correct lateral and axial chromatic aberrations over the entire field of view, these objectives produce high contrast and high-resolution images. Nikon CFI60 Infinity Corrected Brightfield Objectives have excellent color reproduction, strain free. These brightfield objectives are offered in magnifications from 5X up to 100X.  

The accessory tube lens (#58-520) can be used to focus light from the infinity corrected objective onto the image plane. For optimal performance, the distance between the tube lens and the objective’s shoulder should be kept within 100-200mm. This spacing allows accessories to be inserted in the optical path to accommodate specific needs. This tube lens can be integrated into C-Mount systems using the Nikon Tube Lens to C-Mount Holder (#11-150).

Note: The four socket head cap screws must be removed to place the tube lens within the Nikon Tube Lens to C-Mount Holder.

Technical Information

Dimensions
  5X 10X 20X 50X 100X
A 29.0mm 29.0mm 29.0mm 30.0mm 30.0mm
B 36.3mm 42.4mm 40.9mm 48.9mm 55.4mm
C 20.0mm 17.0mm 22.5mm 21.5mm 21.5mm

Accessories

Title CompareStock Number  Price Buy
Nikon Tube Lens to C-Mount Holder #11-150 ₹12,963   Request Quote
  • 10 to 12 days
    ×
Nikon 200mm Tube Lens #58-520 ₹44,370   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin