eo_logo
 
Product added to cart

Nikon Achromatic Finite Conjugate Objectives

See More by Nikon
×
  • Achromatic Design
  • Standard RMS Thread
  • Compatible with all DIN Standard Accessories
  • Spring Loaded Heads on 40X and 60X

These Nikon Achromatic Finite Conjugate Objectives are excellent for simple high power imaging systems. These objectives do not require a tube lens to be interfaced with an eyepiece or camera, although using our single tube DIN Microscope permits a camera or eyepiece to be directly attached to the objective. These objectives feature RMS threading for quick and easy integration with existing systems, making these objectives ideal for any application requiring a high performance to cost ratio. Nikon Achromatic Finite Conjugate Objectives have an achromatic design and are available in four magnifications: 4X, 10X, 40X, and 60X. The 40X and 60X feature spring loaded heads.

Common Specifications

Manufacturer:
Nikon
Field Number (mm):
18
Immersion Liquid:
N/A
Maximum Sensor Format:
2/3"
Mounting Threads:
RMS / 20.32mm x 36 TPI

Products

 Magnification  NA  Type  WD (mm)  Compare   Stock Number   Price  Buy
4X 0.10 Achromatic 25.0
10X 0.25 Achromatic 5.6
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin