eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Multi-Element Outer Tubes

TECHSPEC Multi-Element Outer Tubes

×
  • Continuous M29 x 0.75 Internal Threading for Easy Lens Spacing
  • Prevent Unwanted External and Stray Light from Entering the System
  • Available in Multiple Lengths for Compact Systems
  • Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.

TECHSPEC® Multi-Element Outer Tubes provide a compact and contained system mounting solution. Available in five different lengths, these outer tubes allow for control of overall system length. The enclosed design and matte finish helps prevent unwanted external and stray light from entering the optical system. TECHSPEC® Multi-Element Outer Tubes feature M29 x 0.75 internal threads along the entire optical axis, allowing for infinite optical spacing adjustment for both TECHSPEC® Multi-Element Inner Single Optic Mounts and TECHSPEC® Multi-Element Inner Pair Optic Mounts. For harsh environment applications, the Multi-Element Retaining Ring Set (#37-774) is highly recommended to lock in lens spacing.

Note: The TECHSPEC® Multi-Element Tube System Accessories are recommended for easy system expansion or integration. The Multi-Element 2" Square Cage Interface Plate (#11-213) can be used to mount a Multi-Element Tube System Assembly to a TECHSPEC Stainless Steel Mounting Post.

Common Specifications

Function:
Extension Tube (Fixed)
Construction:
Matte Black Anodized Aluminum (6061-T6)
Outer Diameter (mm):
32.0
Thread Type:
M29 x 0.75

Products

 Thread Type   Extension Length (mm)   Compare  Stock Number  Price Buy
M29 x 0.75 15.0
M29 x 0.75 30.0
M29 x 0.75 50.0
M29 x 0.75 80.0
M29 x 0.75 100.0

Accessories

Title CompareStock Number  Price Buy
Multi-Element Spanner Wrench with Scale #13-567 ₹4,933   Request Quote
  • 10 to 12 days
    ×
Multi-Element Variable Aperture Joining Ring #11-176 ₹12,606 Qty 5+ ₹11,101   Request Quote
  • 10 to 12 days
    ×
Multi-Element Outer Tube Joining Ring #11-179 ₹4,019 Qty 5+ ₹3,541   Request Quote
  • 10 to 12 days
    ×
Multi-Element Retaining Ring Set #37-774 ₹1,557 Qty 5+ ₹1,366   Request Quote
  • 10 to 12 days
    ×
C-Mount Male to M29 x 0.75 Male Adapter #11-178 ₹2,741 Qty 5+ ₹2,453   Request Quote
  • 10 to 12 days
    ×
M29 x 0.75 Male to C-Mount Female Step-Down Adapter #11-177 ₹2,741 Qty 5+ ₹2,453   Request Quote
  • 10 to 12 days
    ×
Multi-Element 2" Square Cage Interface Plate #11-213 ₹2,654 Qty 5+ ₹2,358   Request Quote
  • 10 to 12 days
    ×
Multi-Element Cage Basic Mounting Plate #11-211 ₹2,654 Qty 5+ ₹2,540   Request Quote
  • 10 to 12 days
    ×
Multi-Element Tube Spanner Wrench #11-046 ₹4,568   Request Quote
  • 10 to 12 days
    ×

Related Products

Resources

Filter

Bezel

Normal Load Capacity

Roll

Yaw

C-Mount

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin