eo_logo
 
Product added to cart

Mounted Machine Vision Glass Linear Polarizers

×
  • Up to 3000:1 Extinction Ratio (nominal) @ ~600nm
  • Mounted in a Rotating, Locking Housing
  • 40-20 Surface Quality

Mounted Machine Vision Glass Linear Polarizers feature a rotatable threaded mount with a wide range of common machine vision threads from M22 to M105. A locking thumbscrew allows the polarizer to maintain its orientation in the event of vibrations or accidental movement in a system. In addition to polarizing incident unpolarized light, these linear polarizers can be used to greatly reduce specular glare and hot spots from reflective surfaces, smooth surfaces, or surfaces covered with grease, oil, or liquid. Mounted Machine Vision Glass Linear Polarizers are ideal for machine vision applications in manufacturing, industrial, and laboratory environments.

Common Specifications

Construction:
Black Anodized Aluminum
Coating:
Hardcoated
Extinction Ratio:
up to 3000:1 @ ~600nm (nominal)
Surface Quality:
40-20
Wavelength Range (nm):
400 - 700

Products

 Filter Thread  Dia. (mm)  Extinction Ratio  CA (mm)  Compare   Stock Number   Price  Buy
M105 x 1.00 109.80 up to 3000:1 @ ~600nm 100.00
M22 x 0.75 23.50 up to 3000:1 @ ~600nm 18.00
M22.5 x 0.50 24.00 up to 3000:1 @ ~600nm 18.50
M25.5 x 0.50 27.50 up to 3000:1 @ ~600nm 21.00
M30.5 x 0.50 32.50 up to 3000:1 @ ~600nm 25.50
M34 x 0.50 36.00 up to 3000:1 @ ~600nm 29.00
M35.5 x 0.50 37.50 up to 3000:1 @ ~600nm 30.50
M37 x 0.50 39.00 up to 3000:1 @ ~600nm 32.50
M37.5 x 0.50 39.50 up to 3000:1 @ ~600nm 32.50
M39 x 0.50 41.00 up to 3000:1 @ ~600nm 34.00
M40.5 x 0.50 42.50 up to 3000:1 @ ~600nm 35.50
M43 x 0.75 45.00 up to 3000:1 @ ~600nm 38.00
M46 x 0.75 48.00 up to 3000:1 @ ~600nm 41.00
M49 x 0.75 51.00 up to 3000:1 @ ~600nm 44.00
M52 x 0.75 54.00 up to 3000:1 @ ~600nm 47.00
M55 x 0.75 57.00 up to 3000:1 @ ~600nm 50.00
M58 x 0.75 60.00 up to 3000:1 @ ~600nm 53.00
M62 x 0.75 64.00 up to 3000:1 @ ~600nm 57.10
M67 x 0.75 70.00 up to 3000:1 @ ~600nm 62.50
M72 x 0.75 75.00 up to 3000:1 @ ~600nm 67.50
M77 x 0.75 80.00 up to 3000:1 @ ~600nm 73.00
M86 x 1.00 89.00 up to 3000:1 @ ~600nm 81.70

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin