eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Mounted Achromatic Lens Pairs

TECHSPEC Mounted Achromatic Lens Pairs

×
  • 15mm and 30mm Diameter Options
  • AR Coated Lenses
  • Mounted Achromatic Pairs Kits Available

TECHSPEC® Mounted Achromatic Lens Pairs combine popular TECHSPEC® Achromats into common configurations used for relay and projection applications. Packaged in slim-line aluminum housing, each pair is ready for integration into a host of OEM applications, eliminating the need to handle loose optics.15.0mm pairs can be coupled into C-mount components using Helicoid Barrel Accessory. TECHSPEC Mounted Achromatic Lens Pairs have also been oriented for optimum system performance. All lenses, 15.0mm and 30.0mm, are AR coated. Lower f/# pairs may not be ideal for imaging applications depending on the performance requirements. Cylinder lenses can be incorporated into empty barrels in order to generate lines or sheets of light.  

Common Specifications

Construction:
Achromat Pair in Anodized Aluminum Housing
Surface Quality:
40-20
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Wavelength Range (nm):
400 - 700

Products

 Substrate   Coating  EFL A (mm) EFL B (mm)  Housing Diameter (mm)   Magnification   Compare   Stock Number   Price  Buy
N-BAF10 / N-SF5 / N-BAF10 / N-SF5 MgF2 (400-700nm) 14.00 14.00 15 1:1
N-BAF10 / N-SF5 / S-BAH11 / N-SF10 MgF2 (400-700nm) 14.00 20.00 15 1:1.43
N-BAF10 / N-SF5 / N-BAF10 / N-SF10 MgF2 (400-700nm) 14.00 25.00 15 1:1.78
N-BAF10 / N-SF5 / N-SSK8 / N-SF10 MgF2 (400-700nm) 14.00 30.00 15 1:2.14
S-BAH11 / N-SF10 / S-BAH11 / N-SF10 MgF2 (400-700nm) 20.00 20.00 15 1:1
S-BAH11 / N-SF10 / N-BAF10 / N-SF10 MgF2 (400-700nm) 20.00 25.00 15 1:1.25
S-BAH11 / N-SF10 / N-SSK8 / N-SF10 MgF2 (400-700nm) 20.00 30.00 15 1:1.5
N-BAF10 / N-SF10 / N-BAF10 / N-SF10 MgF2 (400-700nm) 25.00 25.00 15 1:1
N-BAF10 / N-SF10 / N-SSK8 / N-SF10 MgF2 (400-700nm) 25.00 30.00 15 1:1.2
N-BAF10 / N-SF10 / N-SK11 / N-SF5 MgF2 (400-700nm) 25.00 35.00 15 1:1.4
N-SSK8 / N-SF10 / N-SSK8 / N-SF10 MgF2 (400-700nm) 30.00 30.00 15 1:1
N-SSK8 / N-SF10 / N-BK7 / N-SF5 MgF2 (400-700nm) 30.00 40.00 15 1:1.33
N-BK7 / N-SF5 / N-BK7 / N-SF5 MgF2 (400-700nm) 40.00 40.00 15 1:1
N-BK7 / N-SF5 / N-BK7 / N-SF5 MgF2 (400-700nm) 40.00 50.00 15 1:1.25
N-BK7 / N-SF5 / N-BK7 / N-SF5 MgF2 (400-700nm) 40.00 60.00 15 1:1.5
N-BK7 / N-SF5 / N-BK7 / N-SF5 MgF2 (400-700nm) 50.00 50.00 15 1:1
N-BAF10 / N-SF10 / N-BAF10 / N-SF10 MgF2 (400-700nm) 30.00 30.00 30 1:1
N-BAF10 / N-SF10 / S-BAH11 / N-SF10 MgF2 (400-700nm) 30.00 40.00 30 1:1.33
N-BAF10 / N-SF10 / N-BAF10 / N-SF10 MgF2 (400-700nm) 30.00 50.00 30 1:1.67
N-BAF10 / N-SF10 / N-BK7 / N-SF5 MgF2 (400-700nm) 30.00 75.00 30 1:2.50
N-BAF10 / N-SF10 / N-BK7 / N-SF5 MgF2 (400-700nm) 30.00 100.00 30 1:3.33
S-BAH11 / N-SF10 / S-BAH11 / N-SF10 MgF2 (400-700nm) 40.00 40.00 30 1:1
S-BAH11 / N-SF10 / N-BAF10 / N-SF10 MgF2 (400-700nm) 40.00 50.00 30 1:1.25
S-BAH11 / N-SF10 / N-BK7 / N-SF5 MgF2 (400-700nm) 40.00 75.00 30 1:1.88
S-BAH11 / N-SF10 / N-BK7 / N-SF5 MgF2 (400-700nm) 40.00 100.00 30 1:2.50
N-BAF10 / N-SF10 / N-BAF10 / N-SF10 MgF2 (400-700nm) 50.00 50.00 30 1:1
N-BAF10 / N-SF10 / N-BK7 / N-SF5 MgF2 (400-700nm) 50.00 75.00 30 1:1.50
N-SSK8 / N-SF10 / N-SSK8 / N-SF10 MgF2 (400-700nm) 60.00 60.00 30 1:1
N-SSK8 / N-SF10 / N-BK7 / N-SF5 MgF2 (400-700nm) 60.00 75.00 30 1:1.25
N-BK7 / N-SF5 / N-BK7 / N-SF5 MgF2 (400-700nm) 75.00 75.00 30 1:1
N-BK7 / N-SF5 / N-BK7 / N-SF5 MgF2 (400-700nm) 75.00 100.00 30 1:1.33
N-BK7 / N-SF5 / N-BK7 / N-SF5 MgF2 (400-700nm) 100.00 100.00 30 1:1

Technical Information

Accessories

Title CompareStock Number  Price Buy
15mm Barrel for 12.5mm Dia. Achromats #54-513 ₹4,785 Qty 6+ ₹3,828   Request Quote
  • 10 to 12 days
    ×
30mm Barrel for 25.0mm Dia. Achromats #54-514 ₹4,785 Qty 6+ ₹3,828   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin