eo_logo
 
Product added to cart

Molded Aspheric Condenser Lenses

Molded Aspheric Condenser Lenses

×
  • Hardened for Improved Durability
  • High Numerical Apertures
  • Ideal for Illumination Applications

Molded Aspheric Condenser Lenses are pressed, hardened, and annealed to meet precise optical and mechanical specifications. The hardening process improves the durability of the lenses, making them less susceptible to thermal shock and scratching than traditionally polished lenses. These Molded Aspheric Condenser Lenses are ground and polished on the second surface, enhancing the overall precision of the lenses. Molded Aspheric Condenser lenses are ideal for a wide range of illumination and detection applications, including biotech instruments such as DNA sequencers and polymerase chain reaction (PCR) testing platforms.

Common Specifications

Bevel:
Protective bevel as needed
Conjugate Distance:
Infinite

Products

Dia. (mm) EFL (mm) NA  Coating   Compare   Stock Number   Price  Buy
5.00 3.10 0.81 Uncoated
Other Coating Options
×
5.00 3.10 0.81 MgF2 (400-700nm)
Other Coating Options
×
5.00 3.70 0.68 Uncoated
Other Coating Options
×
5.00 3.70 0.68 MgF2 (400-700nm)
Other Coating Options
×
5.00 3.70 0.68 NIR I (600-1050nm)
Other Coating Options
×
5.00 3.70 0.68 VIS-EXT (350-700nm)
6.30 9.00 0.35 Uncoated
Other Coating Options
×
6.30 9.00 0.35 MgF2 (400-700nm)
Other Coating Options
×
6.30 9.00 0.35 NIR I (600-1050nm)
Other Coating Options
×
6.30 9.00 0.35 VIS-EXT (350-700nm)
6.80 6.00 0.56 Uncoated
Other Coating Options
×
6.80 6.00 0.56 MgF2 (400-700nm)
Other Coating Options
×
6.80 6.00 0.56 NIR I (600-1050nm)
Other Coating Options
×
6.80 6.00 0.56 VIS-EXT (350-700nm)
8.50 7.40 0.57 Uncoated
Other Coating Options
×
8.50 7.40 0.57 MgF2 (400-700nm)
Other Coating Options
×
8.50 7.40 0.57 NIR I (600-1050nm)
Other Coating Options
×
8.50 7.40 0.57 VIS-EXT (350-700nm)
10.00 6.60 0.76 VIS-EXT (350-700nm)
Other Coating Options
×
10.00 6.60 0.76 Uncoated
Other Coating Options
×
10.00 6.60 0.76 MgF2 (400-700nm)
Other Coating Options
×
10.00 6.60 0.76 NIR I (600-1050nm)
Other Coating Options
×
12.00 7.50 0.8 Uncoated
Other Coating Options
×
12.00 7.50 0.8 MgF2 (400-700nm)
Other Coating Options
×
12.00 7.50 0.8 NIR I (600-1050nm)
Other Coating Options
×
12.00 7.50 0.8 VIS-EXT (350-700nm)
Other Coating Options
×
12.00 10.50 0.57 VIS-EXT (350-700nm)
Other Coating Options
×
12.00 10.50 0.57 Uncoated
Other Coating Options
×
12.00 10.50 0.57 MgF2 (400-700nm)
Other Coating Options
×
12.00 10.50 0.57 NIR I (600-1050nm)
Other Coating Options
×
12.00 10.40 0.57 Uncoated
Other Coating Options
×
12.00 10.40 0.57 MgF2 (400-700nm)
Other Coating Options
×
12.00 10.40 0.57 NIR I (600-1050nm)
Other Coating Options
×
12.00 10.40 0.57 VIS-EXT (350-700nm)
12.00 12.50 0.48 VIS-EXT (350-700nm)
12.00 12.50 0.48 Uncoated
Other Coating Options
×
12.00 12.50 0.48 MgF2 (400-700nm)
Other Coating Options
×
12.00 12.50 0.48 NIR I (600-1050nm)
Other Coating Options
×
13.00 7.70 0.85 VIS-EXT (350-700nm)
Other Coating Options
×
13.00 7.70 0.85 Uncoated
Other Coating Options
×
13.00 7.70 0.85 MgF2 (400-700nm)
Other Coating Options
×
13.00 7.70 0.85 NIR I (600-1050nm)
Other Coating Options
×
15.00 8.25 0.91 Uncoated
Other Coating Options
×
15.00 8.25 0.91 MgF2 (400-700nm)
Other Coating Options
×
15.00 8.25 0.91 NIR I (600-1050nm)
Other Coating Options
×
15.00 8.25 0.91 VIS-EXT (350-700nm)
Other Coating Options
×
16.00 10.80 0.74 Uncoated
Other Coating Options
×
16.00 10.80 0.74 MgF2 (400-700nm)
Other Coating Options
×
18.00 8.40 1.06 Uncoated
Other Coating Options
×
18.00 8.40 1.06 MgF2 (400-700nm)
Other Coating Options
×
18.00 13.50 0.67 Uncoated
Other Coating Options
×
18.00 13.50 0.67 MgF2 (400-700nm)
Other Coating Options
×
18.00 13.50 0.67 NIR I (600-1050nm)
Other Coating Options
×
18.00 13.50 0.67 VIS-EXT (350-700nm)
20.00 11.00 0.89 VIS-EXT (350-700nm)
20.00 11.10 0.89 Uncoated
Other Coating Options
×
20.00 11.10 0.89 MgF2 (400-700nm)
Other Coating Options
×
20.00 11.10 0.89 NIR I (600-1050nm)
Other Coating Options
×
20.00 16.00 0.63 Uncoated
Other Coating Options
×
20.00 16.00 0.63 MgF2 (400-700nm)
Other Coating Options
×
20.00 16.00 0.63 NIR I (600-1050nm)
Other Coating Options
×
20.00 16.00 0.63 VIS-EXT (350-700nm)
Other Coating Options
×
20.00 16.40 0.61 Uncoated
Other Coating Options
×
20.00 16.40 0.61 MgF2 (400-700nm)
Other Coating Options
×
20.00 16.40 0.61 NIR I (600-1050nm)
Other Coating Options
×
20.00 17.50 0.57 Uncoated
Other Coating Options
×
20.00 17.50 0.57 MgF2 (400-700nm)
Other Coating Options
×
20.00 17.50 0.57 NIR I (600-1050nm)
Other Coating Options
×
20.00 17.50 0.57 VIS-EXT (350-700nm)
24.00 16.40 0.61 VIS-EXT (350-700nm)
24.00 15.40 0.78 Uncoated
Other Coating Options
×
24.00 15.40 0.78 MgF2 (400-700nm)
Other Coating Options
×
24.00 18.00 0.67 Uncoated
Other Coating Options
×
24.00 18.00 0.67 MgF2 (400-700nm)
Other Coating Options
×
24.00 18.00 0.67 NIR I (600-1050nm)
Other Coating Options
×
24.00 18.00 0.67 VIS-EXT (350-700nm)
26.00 19.50 0.67 Uncoated
Other Coating Options
×
26.00 19.50 0.67 MgF2 (400-700nm)
Other Coating Options
×
26.00 19.50 0.67 NIR I (600-1050nm)
Other Coating Options
×
26.00 19.50 0.67 VIS-EXT (350-700nm)
30.00 17.50 0.86 Uncoated
Other Coating Options
×
30.00 17.50 0.86 MgF2 (400-700nm)
Other Coating Options
×
30.00 17.50 0.86 NIR I (600-1050nm)
Other Coating Options
×
30.00 17.50 0.86 VIS-EXT (350-700nm)
Other Coating Options
×
30.00 26.90 0.56 Uncoated
Other Coating Options
×
30.00 26.90 0.56 MgF2 (400-700nm)
Other Coating Options
×
30.00 26.90 0.56 NIR I (600-1050nm)
Other Coating Options
×
30.00 26.90 0.56 VIS-EXT (350-700nm)

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin