eo_logo
 
Product added to cart

Molded Acrylic Aspheric Lenses

Molded Acrylic Aspheric Lenses

Molded Acrylic Aspheric Lenses Molded Acrylic Aspheric Lenses
×
  • Prescription Information Available
  • Reduced Spherical Aberration
  • Broadband AR Coating Option

Our molded acrylic aspheres are economical solutions for a variety of photonic applications. With available prescription information, these lenses are easily integrated into both benchtop and OEM applications. They are available uncoated and with broadband antireflection coatings. Standard diameter sizes of 0.5" and 1" allow them to be easily mounted using our full line of lens mounts.

Common Specifications

Substrate:
PMMA
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
632.8

Products

Dia. (mm) EFL (mm) NA  Coating   Compare   Stock Number   Price  Buy
12.70 12.70 0.50 Uncoated
12.70 25.40 0.25 Uncoated
12.70 50.80 0.13 Uncoated
12.70 127.00 0.05 Uncoated
25.40 25.40 0.50 Uncoated
25.40 50.80 0.25 Uncoated
25.40 102.00 0.12 Uncoated
25.40 152.00 0.08 Uncoated
25.40 203.00 0.06 Uncoated
25.40 254.00 0.05 Uncoated
12.70 12.70 0.50 BBAR (450-650nm)
12.70 25.40 0.25 BBAR (450-650nm)
12.70 50.80 0.13 BBAR (450-650nm)
25.40 25.40 0.50 BBAR (450-650nm)
25.40 50.80 0.25 BBAR (450-650nm)
25.40 102.00 0.12 BBAR (450-650nm)
25.40 152.00 0.08 BBAR (450-650nm)
25.40 203.00 0.06 BBAR (450-650nm)
25.40 254.00 0.05 BBAR (450-650nm)
12.70 12.70 0.50 BBAR (700-1100nm)
12.70 25.40 0.25 BBAR (700-1100nm)
12.70 50.80 0.13 BBAR (700-1100nm)
25.40 25.40 0.50 BBAR (700-1100nm)
25.40 50.80 0.25 BBAR (700-1100nm)
25.40 102.00 0.12 BBAR (700-1100nm)
12.70 6.40 1.00 Uncoated
12.70 9.50 0.67 Uncoated
25.40 12.70 1.00 Uncoated
25.40 19.10 0.67 Uncoated
12.70 6.40 1.00 BBAR (450-650nm)
12.70 9.50 0.67 BBAR (450-650nm)
25.40 12.70 1.00 BBAR (450-650nm)
25.40 19.10 0.67 BBAR (450-650nm)
12.70 6.40 1.00 BBAR (700-1100nm)
12.70 9.50 0.67 BBAR (700-1100nm)
25.40 12.70 1.00 BBAR (700-1100nm)
25.40 19.10 0.67 BBAR (700-1100nm)
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin