eo_logo
 
Product added to cart

Micro Manual Goniometers

Micro Manual Goniometers

Micro Manual Goniometers

×
  • Small Footprint
  • Zero-Backlash Drive System
  • 25mm or 42mm Radius Versions Stackable to Create 2-Axis Version

Micro Manual Goniometers offer fine angular adjustment within a very small 66mm x 19mm footprint, making them ideal for space-restricted requirements. These goniometers feature ±10° of angular travel with either a 25mm or a 42mm radius of rotation, and are ideal for fiber optic alignment or beam steering applications. Minimal backlash and a 0.32mm lead screw pitch ensure controlled and precise adjustments with the knurled adjustment knob. These Micro Manual Goniometers are compatible with Micro Manual Positioning Stages and Micro Manual Rotary Stage to easily create an extremely compact, highly adjustable movement system. Optical components can be mounted to the goniometer via ten #0-80 mounting holes.

Common Specifications

Type of Movement:
Goniometer
Stage Size (mm):
66 x 19.1
Travel (°):
±10
Leadscrew Pitch (mm):
0.32
Load Capacity, Normal (kg):
0.45
Stage Size (inches):
2.6 x 0.75
Weight (g):
40
Type of Drive:
Lead Screw
Mounting Threads:
(10) 0-80

Products

 Type   Radius R (mm)   Travel (°)   Type of Drive   Compare   Stock Number   Price  Buy
English 25 ±10 Lead Screw
English 42 ±10 Lead Screw

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin