eo_logo
 
Product added to cart

MegaPixel Fixed Focal Length Lenses

MegaPixel Fixed Focal Length Lenses

×
  • Up to 2/3", C-Mount Lens
  • Ideal for Machine Vision at an Economical Price
  • 5mm to 75mm Focal Length

MegaPixel Fixed Focal Length Lenses are designed for high-resolution imaging. The lenses are ideal for machine vision applications with demanding space constraints. These lenses complement the resolution of many MegaPixel cameras with 1/2" or 2/3" formats. Low distortion and high resolution enable these economically priced lenses to produce sharp, high-contrast images compared to standard CCTV and compact lenses. MegaPixel Fixed Focal Length Lenses are available in focal lengths ranging from 5 to 75mm. Locking screws for the manual iris and focus allow these lenses to be used in high-vibration environments. Typical applications include factory automation, inspection, and macro work. 

Note: For #64-869 75mm FL Lens, remove focus limit screw to focus past 1.2m.

Common Specifications

Iris Option:
Variable
Mount:
C-Mount

Products

FL (mm) Max. Sensor Format  Aperture (f/#)  WD (mm)  Mount   Compare   Stock Number   Price  Buy
5.00 1/2" f/1.4 - f/16 100 - 900 C-Mount
8.00
Similar Products
×
2/3" f/1.4 - f/16 100 - ∞ C-Mount
12.00
Similar Products
×
2/3" f/1.4 - f/16 150 - ∞ C-Mount
16.00
Similar Products
×
2/3" f/1.4 - f/16 300 - ∞ C-Mount
25.00
Similar Products
×
2/3" f/1.4 - f/16 300 - ∞ C-Mount
35.00
Similar Products
×
2/3" f/1.4 - f/16 300 - ∞ C-Mount
50.00
Similar Products
×
2/3" f/1.8 - f/16 500 - ∞ C-Mount
75.00 2/3" f/2.8 - f/16 300 - ∞ C-Mount

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin