eo_logo
 
Product added to cart

Lumentum Helium-Neon (HeNe) Lasers

Low-Noise Lumentum Helium-Neon Laser with self-contained power supply

×
  • Low Noise
  • Self-Contained Power Supply
  • Small Size

Lumentum Helium-Neon (HeNe) Lasers feature hard-sealed internal mirrors and small physical sizes. Due to low noise, the lasers offer increased laser reliability, greater design flexibility, and enhanced performance. The base of the laser is slotted for lab table mounting. These Lumentum HeNe Lasers also feature self-contained power supplies for simple system integration. Typical applications include alignment, metrology, and inspection.

Note: Lumentum was previously known as JDSU. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993.

Common Specifications

Warm-Up Time (minutes):
10.00
Manufacturer:
Lumentum
Type of Laser:
HeNe
Operating Lifetime (hours):
12,000
Dimensions (inches):
2.50 x 2.00 x 7.00
Weight (lbs):
1.20
Spatial Mode:
>95% TEM00
Wavelength (nm):
632.80
Beam Diameter Tolerance (%):
±3
Beam Divergence Tolerance (%):
±3
Beam Diameter (mm):
0.48
Beam Divergence (mrad):
1.7
Color:
Red
Power Stability (%):
±2.5
RMS Noise:
30 Hz - 10 MHz: 1.0%
Longitudinal Mode Spacing, Nominal (MHz):
1090
Power Supply:
Power Supply Required and Sold Separately:
USA: #11-378
Europe: #35-224
Japan: Not Available
Korea: Not Available
China: #11-378
Output Type:
Free Space

Products

 Wavelength (nm)   Output Power (mW)   Beam Diameter (mm)   Beam Divergence (mrad)   Polarization   Longitudinal Mode Spacing, Nominal (MHz)   Compare   Stock Number   Price  Buy
632.80 >0.5 0.48 1.7 Random 1090
632.80 >0.5 0.48 1.7 Random 1090
632.80 >0.5 0.48 1.7 500:1 1090
632.80 >0.8 0.48 1.7 Random 1090
632.80 >0.8 0.48 1.7 500:1 1090

Technical Information

Beam Expander Mounting ConfigurationsClick on an item below to be brought to that item's product page.

 

Accessories

Title   Compatible Laser Stock Number  CompareStock Number  Price Buy
Thread-to-Thread Model, Laser Bezel Plate #34-891, #61-315, #61-337, #61-338, #61-382, #61-360, #61-373, #61-374 #61-261 ₹12,354   Request Quote
  • 10 to 12 days
    ×
110/220V Universal AC Adapter for Standard Lumentum HeNe Lasers - #11-378 ₹10,266   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin