eo_logo
 
Product added to cart

Long Working Distance Optimized Imaging Lenses

×
  • Up to 2/3", S-Mount Lens
  • Wide Field of View Board Camera Lens
  • 1.68mm to 50mm Focal Length

Long Working Distance Optimized Imaging Lenses are designed for use in micro sensor board cameras. These lenses provide excellent image quality in a small, versatile package. Optimized to cover 2/3" sensor formats, they are an ideal choice for wide angle and close focus applications. Long Working Distance Optimized Imaging Lenses have 1.68 to 50mm focal lengths. All lenses are threaded for M12 x 0.5. Some models with Back Focal Distances (dimension "C") less than 4mm may be incompatible with some color cameras due to the camera's Bayer filter. We recommend such lenses for use with monochrome cameras only. Lenses are designed for the 400nm to 700nm range. Ideal for use with our OEM Board Cameras.

Note: A line of M12 Imaging Lens Accessories is available for these products.

Common Specifications

Working Distance (mm):
400 - ∞
Mount:
M12 x 0.5 (S-Mount)

Products

FL (mm)  Aperture (f/#)  Max. Sensor Format WD (mm)  IR Cut Filter   Compare   Stock Number   Price  Buy
1.68 f/2.5 1/4" 400 - ∞ No
1.68 f/2.5 1/4" 400 - ∞ Yes
1.74 f/2.8 1/4" 400 - ∞ No
1.74 f/2.8 1/4" 400 - ∞ Yes
1.80 f/2 1/4" 400 - ∞ No
1.80 f/2 1/4" 400 - ∞ Yes
1.90 f/2 1/4" 400 - ∞ No
2.10 f/2 1/3" 400 - ∞ No
2.10 f/2 1/3" 400 - ∞ Yes
2.50 f/2.5 1/3" 400 - ∞ No
2.50 f/2.5 1/3" 400 - ∞ Yes
2.50 f/2 1/2.8" 400 - ∞ No
2.90 f/2 1/3" 400 - ∞ No
2.90 f/2 1/3" 400 - ∞ Yes
3.00
Similar Products
×
f/2 1/3" 400 - ∞ No
3.00
Similar Products
×
f/2 1/3" 400 - ∞ Yes
3.00 f/2 1/2.8" 400 - ∞ No
3.50 f/2.5 1/2.8" 400 - ∞ No
3.74 f/1.6 1/1.8" 400 - ∞ No
3.74 f/1.6 1/2" 400 - ∞ Yes
4.00
Similar Products
×
f/1.8 1/2" 400 - ∞ No
4.00 f/1.8 1/1.8" 400 - ∞ Yes
4.00
Similar Products
×
f/2 1/2.7" 400 - ∞ No
4.30 f/2 1/2.7" 400 - ∞ No
4.60 f/2 1/2.8" 400 - ∞ No
4.61 f/1.6 1/2" 400 - ∞ No
4.61 f/1.6 1/2" 400 - ∞ Yes
5.60 f/2 1/2.8" 400 - ∞ No
6.00
Similar Products
×
f/2 1/2.7" 400 - ∞ No
6.00
Similar Products
×
f/1.8 1/3" 400 - ∞ No
6.00
Similar Products
×
f/1.8 1/3" 400 - ∞ Yes
6.40
Similar Products
×
f/2.4 1/3" 400 - ∞ No
6.40
Similar Products
×
f/2.4 1/3" 400 - ∞ Yes
6.96 f/1.6 1/2" 400 - ∞ No
6.96 f/1.6 1/1.8" 400 - ∞ Yes
8.00
Similar Products
×
f/2 1/2.7" 400 - ∞ No
8.00
Similar Products
×
f/2.5 1/3" 400 - ∞ No
8.00
Similar Products
×
f/2.5 1/3" 400 - ∞ Yes
10.10 f/2.8 1/2" 400 - ∞ No
10.10 f/2.8 1/2" 400 - ∞ Yes
10.40 f/2.8 1/2" 400 - ∞ No
10.40 f/2.8 1/2" 400 - ∞ Yes
12.00
Similar Products
×
f/2 1/3" 400 - ∞ No
12.00
Similar Products
×
f/2 1/3" 400 - ∞ Yes
12.00
Similar Products
×
f/2 1/2.7" 400 - ∞ No
16.00
Similar Products
×
f/2 1/3" 400 - ∞ No
16.00
Similar Products
×
f/4 1/3" 400 - ∞ No
16.00
Similar Products
×
f/2 1/3" 400 - ∞ Yes
25.00
Similar Products
×
f/2.5 1/3" 400 - ∞ No
25.00
Similar Products
×
f/2.5 1/3" 400 - ∞ Yes
35.00 f/2 2/3" 400 - ∞ No
35.00 f/2 2/3" 400 - ∞ Yes
50.00 f/2.5 1/2" 400 - ∞ No
50.00 f/2.5 1/2" 400 - ∞ Yes

Technical Information

Infinite Conjugate M12 Imaging Lenses
Infinite Conjugate M12 Imaging Lenses
C-Mount Adapter (#53-675)
C-Mount Adapter (#53-675)
 
Stock # Focal Length (mm) Aperture (f/#) A (mm) B (mm) C (mm) D (mm) E (mm)
No-IR Cut Filter IR Cut Filter @650nm
#59-776 #66-880 1.68 2.5 15.0 13.2 3.3 2.8 15.1
#56-774 #66-881** 1.74 2.8 21.0 19.61 3.33 3.2 N/A
#64-106 - 1.9 2.0 17.0 14.58 4.2 4.0 15.24
#55-569 #66-883 2.1 2.0 17.0 18.3 4.8 3.7 19.4
#57-681 #66-884*** 2.5 2.5 17.0 19.1 4.4 3.7 20.3
#55-570 #66-885 2.9 2.0 15.0 17.4 5.2 5.8 17.8
#59-778 #66-886 3.0 2.0 14.0 15.3 5.3 3.9 N/A
#57-684 #66-890 6.05 1.8 15.0 15.6 8.0 6.0 N/A
#55-573 #66-891 6.37 2.4 14.8 13.12 5.3 3.3 N/A
#55-574 #66-892 8.0 2.5 15.0 13.5 5.8 3.0 N/A
#63-762 #59-779 10.1 2.8 15.0 13.4 6.1 3.2 N/A
#65-251 #64-107 10.4 2.8 14.0 8.93 6.4 4.0 N/A
#56-775 #66-893 12.0 2.0 14.0 12.1 6.2 4.0 N/A
#64-108 #66-894 16.0 2.0 14.0 14.4 8.0 4.5 N/A
#83-107  - 16.0 4.0 14.0 14.4 8.0 4.5 N/A
#56-776 #66-895 25.0 2.5 25.0 23.2 8.1 6.7 N/A
#59-780 #66-896 35.0 2.0 25.0 23.4 15.8* 6.0 N/A
#59-781 #66-897 50.0 2.5 27.0 52.8 4.1 8.0 N/A

*Note: 35.0mm lens has a large flange focal length. Please make proper adjustments when mounting.
**#66-881, B(mm): 20.49
***#66-884, B(mm): 19.8, E(mm): 21

 

High Resolution Infinite Conjugate μ-Video™ Imaging Lenses    
Stock # Focal Length (mm) Aperture (f/#) A (mm) B (mm) C (mm) D (mm) E (mm)
#88-587 3.0 2.0 15.0 15.35 5.2 4 16
#88-588 3.5 2.5 15.0 15.4 6.9 4 N/A
#11-323 3.7 1.6 19 24.04 5.46 6.5 24.16
#11-324 4.0 1.8 20 23.8 5.01 7 24.72
#88-589 4.0 2.0 15.0 16.1 5.9 3.8 N/A
#88-590 4.3 2.0 22.0 20.96 5.5 6 21.93
#11-325 4.6 1.6 19 24.18 5.44 7 24.32
#88-591 4.6 2.0 12.0 13.1 1.9 6 N/A
#88-592 5.6 2.0 17.0 22.21 5.3 5 22.38
#89-750 6.0 2.0 14.0 15.1 6.7 3.93 N/A
#11-326 7.0 1.6 19 25.24 5.47 7.2 24.2
#89-751 8.0 2.0 15.0 14.4 6.8 4.5 N/A
#89-752 12.0 2.0 15.0 14.3 5.7 4.5 N/A

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin