eo_logo
 
Product added to cart

Linear Glass Polarizing Filters

×
  • 95% Polarization Efficiency
  • 30% Typical Single Transmission of Unpolarized Light from 400 - 700nm
  • 0.15% Average Crossed Transmission from 400 - 700nm
  • Also Available Mounted

Linear Glass Polarizing Filters feature 95% polarization efficiency with a typical single filter transmission of 30%. The filters have a 0.15% average crossed transmission from 400-700nm. These sandwich-design polarizing filters are constructed of dichroic polarizing film on glass. Linear Glass Polarizing Filters are ideal for OEM applications, prototyping, and laboratory projects. These lightweight plastic filters are also available mounted

Common Specifications

Thickness Tolerance (mm):
±0.2
Parallelism (arcmin):
<3
Dimensional Tolerance (mm):
+0.0/-0.2
Bevel:
Protective bevel as needed
Construction:
Dichroic Polarizing Film on Glass
Edges:
Cut
Extinction Ratio:
100:1
Substrate:
Polymer Film on B270
Surface Quality:
80-50
Transmission (%):
Single: ˜30
Wavelength Range (nm):
400 - 700
Surface Flatness (P-V):
4 - 6λ
Polarization Efficiency (%):
95
Operating Temperature (°C):
-15 to +70

Products

 Extinction Ratio   Wavelength Range (nm)   Surface Quality  Dia. (mm)  Dimensional Tolerance (mm)   Thickness (mm)   Compare   Stock Number   Price  Buy
100:1 400 - 700 80-50 6.25 +0.0/-0.2 2.00
100:1 400 - 700 80-50 9.00 +0.0/-0.2 2.00
100:1 400 - 700 80-50 12.50 +0.0/-0.2 2.00
100:1 400 - 700 80-50 15.00 +0.0/-0.2 2.00
100:1 400 - 700 80-50 20.00 +0.0/-0.2 2.00
100:1 400 - 700 80-50 25.00 +0.0/-0.2 2.00
100:1 400 - 700 80-50 25.40 +0.0/-0.2 2.00
100:1 400 - 700 80-50 35.00 +0.0/-0.2 2.40
100:1 400 - 700 80-50 40.00 +0.0/-0.2 2.40
100:1 400 - 700 80-50 41.00 +0.0/-0.2 2.40
100:1 400 - 700 80-50 44.00 +0.0/-0.2 2.40
100:1 400 - 700 80-50 46.00 +0.0/-0.2 2.40
100:1 400 - 700 80-50 47.00 +0.0/-0.2 2.40
100:1 400 - 700 80-50 50.00 +0.0/-0.2 2.40
100:1 400 - 700 80-50 53.00 +0.0/-0.2 2.40
100:1 400 - 700 80-50 56.00 +0.0/-0.2 2.40
100:1 400 - 700 80-50 70.00 +0.0/-0.2 2.40

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin