eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

LS Series Line Scan Fixed Focal Length Lenses

LS Series Line Scan Lenses

LS Series Line Scan Lenses TECHSPEC® LS Series Line Scan Lenses
×
  • 82mm Line Scan (LS), V-70 Mount
  • Up to 16k, 5µm Pixel Size Line Scan Sensors
  • High Resolution, Low Distortion, Uniform Field Performance
  • 1.65X to 2.65X Primary Magnification

TECHSPEC® LS Series Line Scan Fixed Focal Length Lenses are low distortion lenses designed for 82mm 16k line scan cameras with 5μm pixels and 62.5mm 12k line scan cameras with 5μm pixels. For coaxial inline illumination, these lenses are available with a beamsplitter for line scan sensors or with a window for area scan sensors. The locking iris is adjustable from f/2.9 to f/22, while the V-Mount provides ease of adjustment and alignment. The uniform and high resolution performance across the entire image makes the TECHSPEC® LS Series Line Scan Fixed Focal Length Lenses ideal for applications such as electronics, flat panel display and semiconductor wafer inspections.

Common Specifications

Iris Option:
Variable
Maximum Rear Protrusion (mm):
0
Maximum Image Circle (mm):
82.00
Number of Elements (Groups):
12 (7)
Coating:
425 - 675 BBAR VIS
Coating Specification:
425 - 675nm BBAR
Maximum Sensor Format:
82mm
Mounting Diameter (mm):
75
Mount:
V-70 Mount

Products

PMAG Max. Sensor Format Horizontal FOV @ Max Sensor Format  Aperture (f/#)   Total Track (mm)   Beamsplitter / Line Scan   Compare   Stock Number   Price  Buy
1.65X - 1.85X 82mm 46.9mm f/3.2 - f/22 379.60 Yes
1.65X - 1.85X 82mm 46.9mm f/3.2 - f/22 379.60 No
2.35X - 2.65X 82mm 32.8mm f/2.9 - f/22 529.00 Yes
2.35X - 2.65X 82mm 32.8mm f/2.9 - f/22 529.00 No

Accessories

Title CompareStock Number  Price Buy
5mm Length, M72 x 0.75 Extension Tube #13-955 ₹8,700   Request Quote
  • 10 to 12 days
    ×
10mm Length, M72 x 0.75 Extension Tube #13-956 ₹9,135   Request Quote
  • 10 to 12 days
    ×
25mm Length, M72 x 0.75 Extension Tube #13-957 ₹10,005   Request Quote
  • 10 to 12 days
    ×
50mm Length, M72 x 0.75 Extension Tube #13-958 ₹10,875   Request Quote
  • 10 to 12 days
    ×
100mm Length, M72 x 0.75 Extension Tube #13-959 ₹11,745   Request Quote
  • 10 to 12 days
    ×
200mm Length, M72 x 0.75 Extension Tube #13-960 ₹12,615   Request Quote
  • 10 to 12 days
    ×
5mm Length, M90 x 1 Extension Tube #13-961 ₹8,700   Request Quote
  • 10 to 12 days
    ×
10mm Length, M90 x 1 Extension Tube #13-962 ₹10,005   Request Quote
  • 10 to 12 days
    ×
25mm Length, M90 x 1 Extension Tube #13-963 ₹10,875   Request Quote
  • 10 to 12 days
    ×
50mm Length, M90 x 1 Extension Tube #13-964 ₹11,745   Request Quote
  • 10 to 12 days
    ×
100mm Length, M90 x 1 Extension Tube #13-965 ₹12,615   Request Quote
  • 10 to 12 days
    ×
200mm Length, M90 x 1 Extension Tube #13-966 ₹13,485   Request Quote
  • 10 to 12 days
    ×
5mm Length, M95 x 1 Extension Tube #13-967 ₹10,005   Request Quote
  • 10 to 12 days
    ×
10mm Length, M95 x 1 Extension Tube #13-968 ₹10,875   Request Quote
  • 10 to 12 days
    ×
25mm Length, M95 x 1 Extension Tube #13-969 ₹11,745   Request Quote
  • 10 to 12 days
    ×
50mm Length, M95 x 1 Extension Tube #13-970 ₹12,615   Request Quote
  • 10 to 12 days
    ×
100mm Length, M95 x 1 Extension Tube #13-971 ₹13,485   Request Quote
  • 10 to 12 days
    ×
200mm Length, M95 x 1 Extension Tube #13-972 ₹14,355   Request Quote
  • 10 to 12 days
    ×
M72 x 0.75 to M90 x 1 Adapter #13-952 ₹11,745   Request Quote
  • 10 to 12 days
    ×
M72 x 0.75 to M42 x 1 Adapter #13-951 ₹11,745   Request Quote
  • 10 to 12 days
    ×
M72 x 0.75 to M58 x 0.75 Adapter #13-950 ₹11,745   Request Quote
  • 10 to 12 days
    ×
M72 x 0.75 to M95 x 1 Adapter #13-949 ₹11,745   Request Quote
  • 10 to 12 days
    ×
V-70 Mount to M72 x 0.75 Adapter #13-945 ₹11,745   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin