eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

LH Series Fixed Focal Length Lenses

×
  • Compatible with APS-H (35.5mm) and 35mm Full Frame Sensors
  • 120 MegaPixels, 2.2µm Pixel Size Sensors
  • Large format Lenses for APS-H Sensors (LH)
  • Ultra-High Resolution Large Format Lenses

TECHSPEC® LH Series Fixed Focal Length Lenses are designed for 120 Megapixel sensors in an APS-H format. The LH Series are the first large format lenses to truly support the 2.2μm pixel size featured on the Canon 120MP CMOS Sensor. These ultra-high resolution lenses work with APS-H sensors (35.5mm diagonal) and also on larger 35mm full frame sensors (43.3mm diagonal). TECHSPEC LH Series Fixed Focal Length Lenses provide a solution for the ultra-high resolution requirements of machine vision and many factory automation and display inspection applications. F-Mount or TFL-II Mount versions are available.

Common Specifications

Imaging Lens Type:
Very High Performance Lens
Iris Option:
Variable
Maximum Diameter (mm):
75
Weight (g):
1029
Maximum Rear Protrusion (mm):
0
Horizontal Field of View, 1/2" Sensor:
51.8mm - 10.5°
Horizontal Field of View, 2/3" Sensor:
71.3mm - 14.4°
Horizontal Field of View, 1" Sensor:
104.2mm - 20.9°
Maximum Image Circle (mm):
43.30
Horizontal Field of View @ Max Sensor Format:
312.5mm - 57.8°
Horizontal Field of View, 35mm Sensor:
312.5mm - 57.8°
Horizontal Field of View, 4/3" Sensor:
142.0mm - 28.2°
Horizontal Field of View, 1.1" Sensor:
115.9mm - 23.2°
Number of Elements (Groups):
11 (9)
Horizontal Field of View, 1/1.8" Sensor:
58.3mm - 11.8°
Focal Length FL (mm):
35.00
Primary Magnification PMAG:
0.123
Working Distance (mm):
250 - ∞
Aperture (f/#):
f/2.8 - f/22
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Horizontal Field of View, APS-H Sensor:
247.3mm - 47.3°
Horizontal Field of View, APS-C Sensor:
185.9mm - 36.4°
Optimized Sensor Format:
APS-H
Maximum Sensor Format:
35mm (Full Frame)
Filter Thread:
M72 x 0.75 (Female)

Products

FL (mm)  Aperture (f/#)  WD (mm)  Optimized Sensor Format  Horizontal FOV, APS-H Sensor  Iris Option   Compare   Stock Number   Price  Buy
35.00 f/2.8 - f/22 250 - ∞ APS-H 247.3mm - 47.3° Variable
35.00 f/2.8 - f/22 250 - ∞ APS-H 247.3mm - 47.3° Variable

Accessories

Title CompareStock Number  Price Buy
Mounting Clamp with Hole for 35mm LH Series Lenses #15-331 ₹14,355   Request Quote
  • 10 to 12 days
    ×
Mounting Clamp with Hole and Slots for 35mm LH Series Lenses #15-332 ₹14,790   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin